This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

RTAF

Sintesis® Air-Cooled Chillers

RTAF

RTAF

Sintesis® Air-Cooled Chillers

  • Capacity Range: 115 to 520 tons
  • Refrigerant:R-134a or Low GWP R-513A
  • Compressor Design: Helical rotary screw
  • Energy Efficiency Rating (EER): IPLV: 16.0-18.0 (high-efficiency)

Overview

Our Most Environmentally Conscious Choice + Refrigerant Options

Sintesis® chillers are among our most environmentally conscious and sustainable air-cooled units. They are the first air-cooled chillers from Trane to offer you the choice of either R-134a or R-513A, a next-generation, low global warming potential (GWP) refrigerant. This gives you the option to choose when to transition to a lower GWP alternative that is convertible and compatible.

Exceeds ASHRAE efficiency standards

Sintesis chillers offer over 10 percent higher full-load and part-load efficiency than required by ASHRAE® 90.1-2016 standards. This makes them ideal for Thermal Battery™ cooling systems, where energy consumption can be shifted to off-peak hours when electricity often is cheaper and generated from a greater mix of renewable and cleaner sources.

Free Cooling? We’re cool with that.

As a matter of fact, Trane has been integrating free cooling directly into our chillers for a long time. It only makes sense to tap free colder outdoor air to cool the environment inside your building. When you can avoid running the compressor keeping people comfortable is more sustainable, and energy and operating costs are lower. Trane has free cooling chillers covered.

Product Literature

Services

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

Other Products You Might be Interested In