We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.

XR14 Heat Pump

Heat Pump — XR14 — Trane

Offers and estimated costs for Edit Location

What's included in the price?

Pricing varies by location and dealer in addition to several other factors.

Technical Specs

Efficiency Rating
Up to 14.8 SEER2
HSPF2
Up to 7.8 HSPF2
Noise Level
71-76 DbA
Fan Stages
One
Energy Savings
28%
Estimated Yearly

Energy Savings

28%

Energy cost based on the rating of a matched system

More details

Additional features of the XR14 Heat Pump

The XR14 heat pump is Trane’s best value heat pump because it combines great prices with even better energy efficiency ratings. In the summer, you can count on this heat pump to cool your home reliably with a SEER2 rating of up to 14.8. When the system switches to heating mode in the winter efficiency isn't compromised, as the XR14 heat pump possesses an HSPF2 rating of up to 7.8.

Request more info

Already own a Trane?

Warranty & Registration

After getting a new system, be sure to protect it with a warranty.

Owner’s Manuals

Learn more about your product, like its technical specs and innovative technology.

Troubleshooting

Discover how you can troubleshoot your HVAC system.

Where do you go from here?

Step 1
icon

Research your needs

Consider your home comfort level, climate, ductwork, energy use, and desired monthly heating and cooling costs.
Step 2
icon

Get a dealer quote

Schedule a visit with your dealer for a custom recommendation. Visit our Dealer Locator page for a list of questions to discuss with your dealer.

Step 3
icon

Fix or upgrade your unit

Gather all your information to make a replace or repair decision. Follow up with your dealer and enjoy your new or improved HVAC.

Contact a local dealer

Dealers can answer questions, help you find the right products for your home, and repair your system.

We’re here to help

Connect with our Customer Care team about your products, warranties, and dealer concerns.

Available Monday – Friday from 7am to 5pm CST

1-800-945-5884

A phone

brand pixel