We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.

XV19 Variable Speed Low Profile Heat Pump

Heat Pump — XV19 — Trane

Offers and estimated costs for Edit Location

Pricing varies depending on your entire Variable Speed system installed — call your local dealer to review systems and pricing. Variable Speed units continuously communicate with each other and your Trane thermostat to provide optimal efficiency. For this reason, pair your Variable Speed unit with one of the following components: Hyperion™ TAM9 Air Handler, S8V2-C Gas Furnace, XC 95M Furnace, or S9V2.

Watch this video to learn the advantages of a variable speed heat pump.


What's included in the price?

Pricing varies by location and dealer in addition to several other factors. Learn more about what affects pricing

Technical Specs

Efficiency Rating
Up to 19 SEER2
HSPF2
Up to 9 HSPF2
Noise Level
43-57 DbA
Fan Stages
Variable
ENERGY STAR® qualified
Yes
Energy Savings
49%
Estimated Yearly

Energy Savings

49%

Energy cost based on the rating of a matched system

More details
Energy Start logoENERGY STAR Qualified

Request more info

Already own a Trane?

Warranty & Registration

After getting a new system, be sure to protect it with a warranty.

Owner’s Manuals

Learn more about your product, like its technical specs and innovative technology.

Troubleshooting

Discover how you can troubleshoot your HVAC system.

Where do you go from here?

Step 1
icon

Research your needs

Consider your home comfort level, climate, ductwork, energy use, and desired monthly heating and cooling costs.
Step 2
icon

Get a dealer quote

Schedule a visit with your dealer for a custom recommendation. Visit our Dealer Locator page for a list of questions to discuss with your dealer.

Step 3
icon

Fix or upgrade your unit

Gather all your information to make a replace or repair decision. Follow up with your dealer and enjoy your new or improved HVAC.

Contact a local dealer

Dealers can answer questions, help you find the right products for your home, and repair your system.

We’re here to help

Connect with our Customer Care team about your products, warranties, and dealer concerns.

Available Monday – Friday from 7am to 5pm CST

1-800-945-5884

A phone

brand pixel