CONTACT A TRANE EXPERT

Water-Cooled Chillers

October 31, 2024


State of the art features

  • Asian engineer wearing glasses working in the boiler room,maintenance checking technical data of heating system equipment,Thailand people

    Meet efficiency, noise and sustainability challenges head on

    We have optimized our fleet of water-cooled chillers to help you maximize efficiency, benefit the environment and reduce operating expenses. With HVAC costs making up 40 percent of commercial building energy consumption, the right chiller represents an incredible opportunity to reduce the energy intensity of the world. But first, it needs to perform for you.

  • ctv-chiller-service-tech.jpg

    Industry-leading performance

    Trane’s water-cooled chiller portfolio delivers an innovative product lineup that meets a variety of application challenges. Our CenTraVac® chiller is one of the industry's quietest, most reliable and efficient low-emission chillers.

  • Happy Male Executive In Office_Square.jpg

    Free cooling? We’re cool with that.

    As a matter of fact, Trane has integrated free cooling directly into our chillers for over 30 years. It only makes sense to tap free colder outdoor air to cool the environment inside your building. When you can avoid running the compressor keeping people comfortable is more sustainable, and energy and operating costs are lower. Trane has free cooling chillers covered.

Trane Water-Cooled Chillers

Compare our full lineup at the chart below to find the Trane water-cooled chiller that’s right for you.

Water-Cooled Oil-Free Magnetic Bearing Chillers
  • Water Cooled models from 60 to 600 tons, available with dual circuits
  • Available with next-generation low-GWP R-513A refrigerant
Series R® Helical Rotary Screw Chillers
  • Capacity Range: 80-400 tons
  • Available with next-generation low-GWP R-513A and R-515B refrigerant
  • Enabled by Symbio® 800 unit controller
CenTraVac® Water-Cooled Chiller
  • Capacity Range: 120 to 4,000+ tons, 60/50 Hz 
  • Refrigerant: R-514A and R-1233zd
  • Best Full-load Efficiency: 0.4872 kW/ton (at AHRI conditions) 
  • Best Part-load Efficiency: 0.3055 kW/ton
  • Compressor type: Centrifugal
  • Low Pressure
Agility® Centrifugal Water-Cooled Chiller
  • Capacity Range: 175 to 425 tons, 60/50 Hz 
  • Available with next-generation low-GWP R-513A refrigerant
  • Best Full-load Efficiency: 0.52 kW/ton (at AHRI conditions) 
  • Best Part-load Efficiency: 0.31 kW/ton

Still not sure which system is right for you?

Additional services to help you succeed

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.