HVAC Design Educational Resources

Ductulator, Psychrometric Charts


Ductulator®

Order Number: 94.24
Price: $10

Click here for ordering instructions.

Hand held rotating calculator used for sizing supply and return duct systems using the equal friction design method. Includes scales for friction loss per unit length, air volume, air velocity, round duct diameter, and rectangular duct diameters. One side uses I-P units, the other side uses SI units. Includes a protective sleeve with ASHRAE recommended design air velocities for system components/applications.

Psychrometric Charts

Chart used for determining properties of moist air and analyzing air conditioning processes.

Click here for ordering instructions.

Order Number: 1-43.190
Price: $7.50
standard altitude (29.921 in. Hg), 11” x 17” pad of 25 sheets, I-P units, includes "coil curves"

Order Number: 1-43.191
Price: $15.00
standard altitude (29.921 in. Hg), 11” x 17” laminated chart, I-P units, includes "coil curves"

Order Number: 1-43.192
Price: $5.00
standard altitude (29.921 in. Hg), 8.5” x 11” pad of 25 sheets, I-P units, includes "coil curves"

Order Number: 1-43.195
Price: $5.00
high altitude (24 in. Hg), 8.5” x 11” pad of 25 sheets, I-P units, includes "coil curves"

Order Number: 1-43.196
Price: $7.50
standard altitude (101 kPa), 11” x 17” pad of 25 sheets, SI units

Order Number: 1-43.197
Price: $15.00
standard altitude (101 kPa), 11” x 17” laminated chart, SI units

Order Number: OSA 214 E
Price: $7.50
standard altitude (101 kPa), 8.5” x 11” pad of 25 sheets, I-P units, includes "coil curves"

Equilibrium Chart for Lithium Bromide Solutions

Chart used for determining properties of a lithium bromide solution used in the absorption refrigeration cycle.

Order Number: 1-43.198
Price: $15
11” x 17” laminated chart, I-P units

Click here for ordering instructions.

  Locate a Trane Sales Office
Product Literature

Product Literature

View or download product catalogs, technical data and manuals.

    HVAC Design & Analysis Tools

    HVAC Design & Analysis Tools

    Software solutions to help you design, analyze, and optimize all aspects of your HVAC system.
    More...

      Engineers Newsletters

      Engineers Newsletters

      Topical, informative pieces that provide HVAC design professionals with reliable, objective, and technologically current information in a non-commercial format.
      See listing...

        Engineers Newsletters Live

        Engineers Newsletters Live

        A unique series of satellite broadcasts specially targeted to address critical issues of interest to system designers.
        See listing...

          Order Resources

          Order Resources

          How to Order Educational Materials See information on ordering resources.