CleanEffects Upgrade Kit

Step up to the most effective air filtration system available


If you own a Trane Perfect Fit™ filter but desire an even greater level of air filtration, you can easily upgrade to the breakthrough air cleaning technology of Trane CleanEffects™. With the Trane CleanEffects™ upgrade kit, you and your family will breathe filtered air that is up to 99.98% free of allergens. And installation by your local Trane independent dealer can take less than an hour, giving you cleaner indoor air quickly.

Key benefits of owning Trane CleanEffects™:

  • The most effective whole-house air filtration technology
  • Removes up to 99.98% of airborne allergens, including bacteria and viruses down to .1 micron
  • Reduces household dust, a primary trigger of asthma and allergies
  • Provides a breakthrough clean air delivery rate of up to 1200*
  • Installs easily—no additional space required
  • Doesn’t clog, so it maintains remarkable filter efficiency over time
  • Reusable filter is easy to vacuum or rinse clean

*Clean air delivery rate (efficiency times airflow rate) is recognized by the Federal Trade Commission (FTC) and the Environmental Protection Agency (EPA) as a fair and objective measure of various air cleaner technologies. Ratings reflect cubic feet per minute of clean air delivered for a typical 3-ton heating and cooling system: The higher the value, the more effective the air cleaner.

Backed by Trane's industry leading limited warranty

Trane CleanEffects™ upgrade kit is covered by a ten-year limited warranty on the system’s electronics, and a five-year limited warranty on functional parts.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*