Total HVAC Control

Total comfort, absolute control expect it from a Trane matched system equipped with programmable controls and the right components for your needs. Our systems not only heat and cool the air, but are also designed to adapt to the way you and your family live, no matter what your situation. Learn more about the higher level of control you can enjoy.



Gain consistency


Most home comfort systems only deliver air at one speed, so the system is either off or on at full speed. That limitation can lead to drafty rooms, wider temperature swings and more noise. In contrast, a Trane system designed with a variable-speed furnace (or air handler) can add just the right amount of warm or cool air to keep you at the right temperature all day and all night.



Enjoy quiet operations


Another important benefit of variable-speed indoor components is a significant reduction in sound. The variable-speed blower begins at a low speed and slowly ramps up as needed, so you don't hear the clanging noise standard units make on start-up or shutdown, along with the blasts of hot or cold air. It's comfort you can hear as well as feel.


Remove humidity


Also, since a variable-speed fan can run at lower speeds, it better circulates the air and removes humidity. Higher humidity is often what makes you feel muggy and uncomfortable. Simply match a high-efficiency air conditioner or heat pump with a variable-speed indoor unit featuring our patented Trane Comfort-R™ technology. Another benefit: Because dust mites need high humidity to live, they won't survive, so your family can breathe easier.



Set different zones


When you spend most of your time in one area, it doesn’t make sense to heat or cool the entire house to the same temperature. Trane’s programmable controls let you set two or more zones in your home so you can control the temperature in each one.



Save on energy


Variable-speed technology helps your system work more efficiently, helping you to lower energy bills. A variable-speed component can also control humidity, leading to further comfort and savings. Without excess moisture in the air, you can keep your thermostat at a higher setting and still feel comfortable. Complement that technology with Trane’s programmable thermostats, and you can set multiple zones that could significantly lower your energy consumption and increase your comfort.


SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*