Trane: History of
Reliability and Innovation

Tight specifications. High performance standards. Durable materials and time-proven technologies. These are what you can expect from Trane. It has been more than 90 years since the earliest days of James and Reuben Trane, and we're still building on our reputation on manufacturing the most reliable, innovative and efficient home comfort systems and products.

What innovations do our customers and dealers value most?

  • Trane CleanEffects™:

  • Our breakthrough air filtration system that removes up to 99.98% of airborne allergens down to .1 micron from the filtered air, making it 100 times more effective than a standard 1” filter.

  • Trane Comfort-R™:

  • This exclusive mode operates quietly and efficiently, gently warming and cooling your home. It also helps control humidity while cooling.

  • Trane Climatuff® Compressors:
  • Unlike any other manufacturer, we design the compressors that serve as the heart of the system. They're built to last, with unmatched reliability and durability.

  • Trane Spine Fin™ Coils:

  • Innovative design offers low airflow resistance and greater heat transfer for enhanced efficiency. Spine Fin Coils also won’t corrode like standard coils.

  • Trane AlumaTuff® Coils:

Rust and corrosion resistant to prevent pinhole leaks in the indoor coil that often occur when aluminum and copper are combined.

Trane products are also subjected to our System Extreme Environment Test (SEET) facility, a laboratory designed to simulate just about every extreme climate condition your air conditioner or heat pump can face. We cram five years of wear and tear into 16 punishing weeks of continuous testing, watching for signs of weakness or unusual wear. If a product doesn't make it through our SEET lab, it's not manufactured.

The end result? Trane products that are built to last a long time. That’s why we say with confidence: It’s hard to stop a Trane.


Test Test2