XR13 Air Conditioner

High Efficiency

The reliable and efficient choice


Expect cost-savings and comfort from the XR13. It’s extreme-weather tested, while packed with innovative Trane technology. It also comes with a SEER that meets new federal regulations. Cooling quietly and affordably, the XR13 turns your home into a haven.

  • Trane XR13 features
    Efficient performance
    The XR13’s SEER (Seasonal Energy Efficiency Ratio) rating of up to 14.00 makes it an energy-efficient choice for home comfort. *

    Economical operation
    Increased efficiency may substantially lower your home cooling costs.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XR13 specifics

    Every Trane air conditioner is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR13 includes:

    • Climatuff® Compressor
    • Spine Fin™ Outdoor Coil
    • Full-Side Louvered Panels Protect Your Investment
    • Baked-On Powder Paint Resists Rust
    • Unique DuraTuff™ non-corrosive basepan
    • Quick-Sess cabinet with full coil protection
    • Sound Insulator (select models)


  • XR13 air conditioner models (R-22 refrigerant)
    ModelBTUHNominal TonsHeight (in.)Width (in.)Depth (in.)
    2TTR3018A18,0001.5262826
    2TTR3024A24,0002.0332926
    2TTR3030A30,0002.5333330
    2TTR3036A36,0003.0333330
    2TTR3042A42,0003.5333734
    2TTR3048A48,0004.0413734
    2TTR3060A60,0005.0413734


  • XR13 air conditioner models (R-410A refrigerant)
    ModelBTUHNominal TonsHeight (in.)Width (in.)Depth (in.)
    4TTR3018A18,0001.5333330
    4TTR3024A24,0002.0333330
    4TTR3030A30,0002.5333330
    4TTR3036A36,0003.0373330
    4TTR3042A42,0003.5333734
    4TTR3048A48,0004.0333734
    4TTR3060A60,0005.0413734


  • Trane XR13 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 10 Year limited warranty on compressor
    • 10 Year limited warranty on outdoor coil
    • 10 Year limited warranty on internal functional parts
    • The ten year Functional Parts Limited Warranty extends to the indoor gas furnace, coil, air handler and thermostat when installed as part of a complete XR comfort system. An XR comfort system includes an AHRI certified matching Trane outdoor XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Federal government guidelines for manufacturing have been raised to a minimum rating of 13 SEER. Consumers may still purchase remaining 10 SEER items that dealers have in stock.

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*