2/4TFB Compact Air Handlers

Small size, big comfort


Tight spaces are no problem with the compact design of the 2/4TFB air handler. Only 37-39 inches tall, the unit can be easily installed over a hot water heater, or in a basement or attic.

  • Trane 2/4TFB features
    A perfect fit
    The smaller size means more options for where your unit will fit and work best.

    Air-Tite™ construction
    Special insulation, door gaskets and thermal seals effectively seal in conditioned air, increasing efficiency and reducing your heating and cooling costs.

    Easy maintenance
    Accessible filters and drain pan make upkeep simple.

    Long-term performance
    A galvanized steel cabinet resists corrosion.

  • Trane 2/4TFB specifics

    Every Trane Air Handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 2/4TFB includes:

    • Easy Fit Compact Air-Tite™ cabinet– only 37-39 inches tall
    • Easy Access Control Box and Filter Doors
    • Composite, No-Leak, Rust-Resistant Drain Pan
    • Easy-Clean Coil and Drain Pan
    • Corrosion-Resistant Finish
    • Insulated cabinet
    • Extra-Large Coil Surface
    • Fully Gasketed Door


  • 2TFB-B air handler models
    ModelNominal Cooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    2TFB3F18B1D05A18,0001.5372219.4
    2TFB3F18B1D08A18,0001.5372219.4
    2TFB3F18B1D10A18,0001.5372219.4
    2TFB3F24B1D05A24,0002.0392219.4
    2TFB3F24B1D08A24,0002.0392219.4
    2TFB3F24B1D10A24,0002.0392219.4
    2TFB3F30B1D05A30,0002.5392219.4
    2TFB3F30B1D08A30,0002.5392219.4
    2TFB3F30B1D10A30,0002.5392219.4
    2TFB3F36B1D05A36,0003.0392219.4
    2TFB3F36B1D08A36,0003.0392219.4
    2TFB3F36B1D10A36,0003.0392219.4


  • 4TFB-A air handler models (R410A refrigerant)
    ModelNominal Cooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    4TFB3F18A1D05A18,0001.5372219.4
    4TFB3F18A1D08A 18,0001.5372219.4
    4TFB3F18A1D10A18,0001.5372219.4
    4TFB3F24A1D05A 24,0002.0392219.4
    4TFB3F24A1D08A24,0002.0392219.4
    4TFB3F24A1D10A24,0002.0392219.4
    4TFB3F30A1D05A30,0002.5392219.4
    4TFB3F30A1D08A30,0002.5392219.4
    4TFB3F30A1D10A30,0002.5392219.4
    4TFB3F36A1D05A 36,0003.0392219.4
    4TFB3F36A1D08A36,0003.0392219.4
    4TFB3F36A1D10A36,0003.0392219.4


  • Trane 2/4TFB limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor air handler and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.