2/4TFE Air Handlers

Variable Speed

Uncompromised comfort


Compared to a standard air handler, the 2/4TFE is designed to fit better into tight spaces. At a height of only 37-39 inches, the unit is easily installed over a hot water heater, or in a basement or attic. The 2/4TFE also includes a variable-speed motor for humidity control and enhanced comfort.

  • Trane 2/4TFE features
    A perfect fit
    The smaller size means more options for where your unit will fit and work best.

    The Comfort-R™ difference
    Trane’s exclusive Comfort-R feature available in the variable-speed model represents the ultimate in comfort. Most standard air handlers have only three fan speeds. Ours has twelve. The result? More consistent temperatures, greater humidity control and better comfort.

  • Trane 2/4TFE specifics

    Every Trane Air Handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 2/4TFE includes:

    • Variable-speed fan motor
    • Easy fit compact Air-Tite™ cabinet–only 39" tall
    • Easy Access Control Box and Filter Doors
    • Composite, No-Leak, Rust-Resistant Drain Pan
    • Easy-Clean Coil and Drain Pan
    • Corrosion-Resistant Finish
    • Insulated cabinet
    • Extra-Large Coil Surface
    • Fully Gasketed Door


  • 2/4TFE air handler models
    ModelNominal Cooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    2TFE3F25B1D05A25,0002.5392219.4
    2TFE3F25B1D08A25,0002.5392219.4
    2TFE3F25B1D10A25,0002.5392219.4
    4TFE3F25B1D05A25,0002.5392219.4
    4TFE3F25B1D08A25,0002.5392219.4
    4TFE3F25B1D10A25,0002.5392219.4


  • Trane 2/4TFE limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 10 Year limited warranty on internal functional parts
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.