4TEE Communicating Air Handlers

Variable Speed

Smart technology for better air


The fan motor inside Trane’s variable-speed air handler is designed to vary its speed based on your home’s heating and cooling requirements. That’s the beauty of the variable-speed technology – when matched with Trane’s XL20i or XL16i outdoor units, it gives you a reliable, consistent level of quiet comfort and saves energy in the process.

  • Trane 4TEE features
    ComfortLink II Communicating Capability
    ComfortLink II communicating technology (available when matched with communicating outdoor units) connects all of your key components so your system automatically charges, configures and calibrates for optimal performance and efficiency through the lifetime of your products. When the optional Telephone Access Module (TAM) is added, you can conveniently adjust settings and receive system updates wherever you are by phone.

    The Comfort-R™ difference
    Trane’s exclusive Comfort-R feature represents the ultimate in comfort. More consistent temperatures, greater humidity control and better air heating.

    Air-Tite™ construction
    Special insulation, door gaskets and thermal seals effectively seal in conditioned air, increasing efficiency and reducing your heating and cooling costs.

    Quiet comfort
    More speeds mean your air handler operates at the lowest effective speed much of the time.

    Better, cleaner air
    Now with the latest generation of TEE Air Handlers you can have the flexibility of choosing built-in Trane CleanEffects technology. All other TEE models are Trane CleanEffects™ compatible, so the most advanced whole-house air filtration can be added for cleaner, healthier air.

  • Trane 4TEE specifics

    Every Trane Air Handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 4TEE includes:

    • ComfortLink II Communicating
    • Built in Trane CleanEffects™ technology on select models
    • Cleanable collection cells on models with Trane CleanEffects™
    • Highly Efficient Variable Speed Technology
    • Trane’s Patented Comfort-R™
    • R410A Refrigerant
    • Quick filter change for standard filter models
    • Corrosion resistant insulated cabinet


  • 4TEE Communicating Air Handler models
    ModelNominal Capacity Output (BTUH)Height (in.)Width (in.)Depth (in.)
    4TEE3C01A31,0004321.521
    4TEE3C02A37,0004523.521
    4TEE3C03A*24,00057.923.521
    4TEE3C04A*36,00057.923.521
    4TEE3C05A40,00051.82621
    4TEE3C06A*48,00057.923.521
    4TEE3C07A49,00057.92621
    4TEE3C08A*64,00057.923.521
    4TEE3C09A*65,00062.82621
    4TEE3C10A*65,00062.82621

    * Two-piece cabinet



  • 4TEE Communicating Air Handler with built-in CleanEffects™ models
    ModelNominal Capacity Output (BTUH)Height (in.)Width (in.)Depth (in.)
    4TEE3D01B31,0004321.521
    4TEE3D02B37,0004523.521
    4TEE3D03B*24,00057.923.521
    4TEE3D04B*36,00057.923.521
    4TEE3D05B40,00051.82621
    4TEE3D06B*48,00057.923.521
    4TEE3D07B49,00057.92621
    4TEE3D08B*64,00057.923.521
    4TEE3D09B*65,00062.82621
    4TEE3D10B*65,00062.82621

    * Two-piece cabinet



  • Trane 4TEE-C limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 10 Year limited warranty on internal functional parts
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*