XB90 Furnaces

Single Stage Heating

Dependable, efficient winter comfort


Reliable winter warmth shouldn’t be hard to achieve. The XB90 is designed to provide dependable performance and efficiency so your home, and your budget, are both as comfortable as they can be.

  • Trane XB90 features
    Efficient performance
    The XB90 features a 90%+ AFUE rating.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XB90 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB90 includes:

    • 40" high cabinet, 28" depth means it fits almost anywhere
    • Four-Speed blower motor
    • Convertible to horizontal
    • Self-diagnostic microelectronic controller
    • Insulated heavy steel cabinet
    • Adaptive Silicon Carbide Hot Surface Igniter
    • Multi-port,in-shot burners
    • Enclosed burner box
    • One-piece heat exchanger
    • Prepainted galvanized steel cabinet
    • Cleanable Filter L29-4C™ Stainless Steel Secondary Heat Exchanger
    • Sealed Combustion – 100% Outside air option


  • XB90 non-direct vent upflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TUC1B040A9241A4017.52838,00092.1
    TUC1B060A9361A4017.52856,00092.1
    TUC1B080A9421A4017.52874,00092.1
    TUC1C100A9481A4021.02894,00092.1
    TUC1D100A9601A4024.52893,00092.1
    TUC1D120A9601A4024.528113,00092.1


  • XB90 non-direct vent downflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TDC1B040A9241A4017.52838,00091.0
    TDC1B060A9361A4017.52856,00091.0
    TDC1B080A9421A4017.52874,00091.0
    TDC1C100A9481A4021.02894,00091.0
    TDC1D120A9601A4024.528112,00091.0


  • Trane XB90 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • Lifetime limited warranty on heat exchanger
    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor gas furnace, coil, and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.



XB90

Read-Only brochure

This product meets ENERGY STAR requirements when appropriate outdoor unit and coils are used. Ask your contractor for details.
Go to Dealers


Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*