XL90 Gas Furnaces

Two Stage Heating

Two-stage heating for gentle warmth


Whether it’s gentle warmth when it’s just a bit chilly, or high-performance heating for those freezing days and nights, the XL90 provides two stages of comfort so your system meets your expectations for total home comfort.

  • Trane XL90 features
    Efficient performance
    The XL90 is rated with a 92%+ AFUE.

    Flexible heating
    Two-stage heating helps prevent temperature swings.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XL90 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL90 includes:

    • Two-stage gas heat
    • Four-Speed blower motor
    • 40" high cabinet, 28" depth means it fits almost anywhere
    • Convertible to horizontal
    • Self-diagnostic microelectronic control
    • Durable adaptive silicon Nitride hot surface igniter
    • Sealed Combustion – 100% Outside air option
    • Multi-port,in-shot burners
    • One-piece heat exchanger
    • Prepainted galvanized steel cabinet
    • Washable filter
    • Upflow models have hinged blower doors, easy-open door latches, and spring-loaded filter rack
    • Enclosed burner box
    • Insulated heavy steel cabinet


  • XL90 2-stage upflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH) Stage1/Stage2ICS* AFUE
    TUX060R936W4017.52836,000/56,00093.0
    TUX080R942W4017.52848,000/73,00092.5
    TUX100R948W4021.02860,000/93,00093.0
    TUX120R960W4024.52872,000/112,00092.5


  • XL90 2-stage downflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH) Stage1/Stage2ICS* AFUE
    TDX060R936W4017.52836,000/55,00092.0
    TDX080R942W4017.52848,000/74,00092.5
    TDX100R948W4021.02860,000/93,00093.0
    TDX120R960W4024.52872,000/111,00092.5


  • Trane XL90 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • Lifetime limited warranty on heat exchanger
    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor gas furnace, coil, and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.



XL90

Read-Only brochure

This product meets ENERGY STAR requirements when appropriate outdoor unit and coils are used. Ask your contractor for details.
Go to Dealers


Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*