XR90 Gas Furnaces

Single Stage Heating

Efficient, single-stage performance


The XR90’s efficient performance means more of your utility costs go towards actually heating your home.

  • Trane XR90 features
    Efficient performance
    The XR90 features a 91%+ AFUE rating.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and durability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XR90 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR90 includes:

    • 40" high cabinet, 28" depth means it fits almost anywhere
    • Four-Speed blower motor
    • Convertible to horizontal
    • Self-diagnostic microelectronic controller
    • Durable adaptive silicon Nitride hot surface igniter
    • Multi-port,in-shot burners
    • One-Piece Heat Exchanger with No Welds
    • Sealed combustion—100% outside combustion air option
    • Prepainted galvanized steel cabinet
    • Upflow models have hinged blower doors, and easy-open door latches
    • AL29-4C™ stainless steel secondary heat exchanger
    • Enclosed burner box
    • Insulated heavy steel cabinet


  • XR90 upflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TUX1B040A9241A4017.52838,00092.1
    TUX1B060A9361A4017.52856,00092.1
    TUX1B080A9421A4017.52874,00092.1
    TUX1C080A9601A4021.02876,00092.1
    TUX1C100A9481A4021.02894,00092.1
    TUX1D100A9601A4024.52893,00092.1
    TUX1D120A9601A4024.528113,00092.1


  • XR90 downflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TDX1B040A9241A4017.52838,00091.0
    TDX1B060A9361A4017.52856,00091.0
    TDX1B080A9421A4017.52874,00091.0
    TDX1C100A9481A4021.02894,00091.0
    TDX1D120A9601A4024.528112,00091.0


  • Trane XR90 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • Lifetime limited warranty on heat exchanger
    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor gas furnace, coil, and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.



XR90

Read-Only brochure

This product meets ENERGY STAR requirements when appropriate outdoor unit and coils are used. Ask your contractor for details.
Go to Dealers


Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*