XV80 Oil Furnaces

Variable Heating

Dependable warmth and consistent comfort for your home


Whether it’s a bit of gentle warmth you want when there’s a chill in the air, or high-performance heat when it’s freezing cold, the XV80 Oil Furnace provides two stages of energy-efficient warmth from oil heat all winter long.

  • Trane XV80 oil features
    Efficient performance
    The XV80 is rated with up to 85% AFUE, annual fuel utilization efficiency.

    Comfortable, even heating
    Variable-speed fan motor adjusts speed to provide a consistent flow of warm, comfortable air with quiet operation.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and durability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XV80 oil specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XV80 oil includes:

    • Variable-speed blower
    • Quiet operation
    • Heavy Duty, 13 Gauge Hot-Rolled Steel Heat Exchanger, for reliable-lasting comfort
    • Ceramic Fiber Combustion Chamber that heats up quickly and provides more complete combustion
    • Beckett Flame Retention Burner for smooth, quiet and cleaner ignition
    • Heavy gauge, two-tone powder-painted cabinet
    • Increased dehumidification with Comfort-R™


  • XV80 variable-speed downflow/horizontal oil furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output* (BTUH)ICS** AFUE
    TDF1M087A9V3SA22.2561.2522.2587,00084.8
    TDF1M087A9V5SA22.2561.2522.2587,00082.6


  • XV80 variable-speed lowboy front flue oil furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output* (BTUH)ICS** AFUE
    TLF1M087A9V3SAA41.522.254787,00082.9
    TLF1M087A9V5SAA41.522.254787,00082.7


  • XV80 variable-speed lowboy rear flue oil furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output* (BTUH)ICS** AFUE
    TLR1M087A9V3SAA41.522.254787,00085.0
    TLR1M087A9V5SAA41.522.254787,00082.4


  • XV80 variable-speed highboy vertical oil furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output* (BTUH)ICS** AFUE
    THV1M087A9V3SAA5822.253187,00082.9
    THV1M087A9V5SAA5822.253187,00082.6


  • Trane XV80 Oil limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • Lifetime limited warranty on heat exchanger
    • 10 Year limited warranty on internal functional parts
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Other capacities are possible with a nozzle change. Ask your dealer for additional information.

**Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*