XB13 Heat Pump
Standard Efficiency Units
All-year comfort for your home
Seasons come and seasons go, but the XB13 will always be there to provide total comfort for your home. Reliable, durable, and quiet, this heat pump meets government efficiency standards and features exclusive, state-of-the-art Trane technology. It’s the dependable answer for all your heating and cooling needs.
-
Trane
XB13
features
Efficient performance
The XB13’s SEER up to 13.25 and HSPF up to 8.50 make it an energy efficient choice for home comfort.
Economical operation
Increased efficiency may substantially lower your home cooling costs over that old system you have today.
Durable construction
Materials for all components are tested again and again for long-lasting performance.
Cleaner, healthier indoor air
Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from your conditioned air for a cleaner, healthier, more comfortable home. And Trane CleanEffects™ is now proven to remove more than 99% of the common flu virus from your home’s filtered air.
-
Trane
XB13
specifics
Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB13 includes:
- Climatuff® Compressor
- Full-Side Louvered Panels
- Baked-On Powder Paint Resists Rust
- Spine Fin™ Outdoor Coil
- Non-corrosive Duratuff™ Base Pan
- Corrosion-Resistant Fasteners
-
XB13 heat pump models (R-22 refrigerant)
Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.) 2TWB3018A 18,000 1.5 33 29 26 2TWB3024A 24,000 2.0 33 29 26 2TWB3030A 30,000 2.5 37 33 30 2TWB3036A 36,000 3.0 37 37 34 2TWB3042A 42,000 3.5 37 37 34 2TWB3048A 48,000 4.0 41 37 34 2TWB3060A 60,000 5.0 41 37 34
-
XB13 heat pump models (R-410A refrigerant)
Model Nominal Tons Height (in.) Width (in.) Depth (in.) 4TWB3018A 1.5 29 33 30 4TWB3024A 2.0 29 33 30 4TWB3030A 2.5 37 33 30 4TWB3036A 3.0 37 37 34 4TWB3042A 3.5 37 37 34 4TWB3048A 4.0 41 37 34 4TWB3060A 5.0 41 37 34
-
Trane XB13 limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 10 Year limited warranty on compressor
- 5 Year limited warranty on outdoor coil
- 5 Year limited warranty on internal functional parts
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links





Search for a Trane Comfort Specialist dealer in your area. 

