XB14 Heat Pump
High Efficiency Units
Total comfort without compromise
No matter the weather, a Trane heat pump makes your life more comfortable. Not only does the XB14 meets and exceeds the minimum federal Energy Star regulations, but most models also qualify for the energy tax credits. In addition, you’ll be thrilled with its performance, dependability and cost-cutting energy efficiency.
-
Trane
XB14
features
Efficient performance
The XB14’s SEER rating of up to 15.00 and HSPF of up to 8.5 make it an energy-efficient choice for home comfort.
Economical operation
Increased energy efficiency may substantially lower your home cooling costs.
Durable construction
Materials for all components are tested again and again for long-lasting performance and reliability.
Cleaner, healthier indoor air
Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.
-
Trane
XB14
specifics
Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB14 includes:
- Durable Climatuff® Compressor
- Galvanized-steel louvered panels
- Baked-On Powder Paint
- Corrosion-resistant Weatherguard™ fasteners
- Spine Fin™ Outdoor Coil
- DuraTuff™ rust-proof basepan
-
XB14 heat pump models (R-410A refrigerant)
Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.) 4TWB4018E 18,000 1.5 33 33 34 4TWB4024E 24,000 2 33 33 34 4TWB4030E 30,000 2.5 41 37 34 4TWB4036E 36,000 3 41 37 34 4TWB4042E 42,000 3.5 41 37 34 4TWB4048E 48,000 4 45 37 34 4TWB4060E 60,000 5 45 37 34
-
Trane XB14 limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 10 Year limited warranty on compressor
- 5 Year limited warranty on outdoor coil
- 5 Year limited warranty on internal functional parts
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*






Search for a Trane Comfort Specialist dealer in your area. 
