XL14i Heat Pump
Super Efficiency Units
All-around comfort and efficiency
What’s special about the XL14i? Its unique system provides a low-resistance flow of air throughout your home, allowing for more efficient heating and cooling, which means more comfortable air in every room.
-
Trane
XL14i
features
Efficient performance
The XL14i’s SEER rating of up to 15.50 and HSPF of up to 9.0 make it an energy-efficient choice for home comfort.
Economical operation
Increased efficiency may substantially lower your home cooling costs.
Improved airflow
Unique Trane engineering provides a low-resistance flow of air for increased comfort throughout your entire home.
Durable construction
Materials for all components are tested again and again for long-lasting performance and reliability.
Cleaner, healthier indoor air
Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.
-
Trane
XL14i
specifics
Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL14i includes:
- Models with R410A and R22 Refrigerants
- Climatuff® Compressor
- Full-Side Louvered Panels
- WeatherGuard II™ Top
- Baked-On Powder Paint
- Corrosion-resistant Weatherguard™ fasteners
- Spine Fin™ Outdoor Coil
- Unique DuraTuff™ Basepan
- Unique Mounting of Shaft Down Fan Motor
- Low-Resistance Airflow
- Sound insulator on compressor
-
XL14i heat pump models (R-22 refrigerant)
Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.) 2TWX4018A 18,000 1.5 40 33 30 2TWX4024A 24,000 2.0 44 33 30 2TWX4030A 30,000 2.5 42 37 34 2TWX4036A 36,000 3.0 46 37 34 2TWX4042A 42,000 3.5 50 37 34 2TWX4048A 48,000 4.0 50 37 34 2TWX4060A 60,000 5.0 50 37 34
-
Trane XL14i limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 12 Year limited warranty on compressor
- 10 Year limited warranty on outdoor coil
- 10 Year limited warranty on internal functional parts
- The ten year Functional Parts Limited Warranty extends to the indoor gas furnace, coil, air handler and thermostat when installed as part of a complete XLi comfort system. An XLi comfort system includes an AHRI certified matching Trane outdoor XLi unit, indoor unit and thermostat installed at the same time.
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
Legal:
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*





Search for a Trane Comfort Specialist dealer in your area. 

