XR13 Heat Pumps
High Efficiency Units
Efficient comfort, unbeatable durability
You can always depend on a Trane heat pump for performance, reliability and superior energy efficiency. It’s because a Trane is built to last. The federal standards-compliant XR13 heats, cools, and conditions air quietly and affordably, making your home the most comfortable place to be in any weather.
-
Trane
XR13
features
Efficient performance
The XR13’s SEER rating of up to 14 and HSPF of up to 8.5 make it an energy-efficient choice for home comfort. *
Economical operation
Increased efficiency may substantially lower your home cooling costs.
Durable construction
Materials for all components are tested again and again for long-lasting performance and reliability.
Cleaner, healthier indoor air
Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home. And Trane CleanEffects™ is now proven to remove more than 99% of the common flu virus from your home’s filtered air.
-
Trane
XR13
specifics
Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR13 includes:
- Climatuff® Compressor
- Galvanized-steel louvered panels
- Baked-On Powder Paint
- Corrosion-resistant Weatherguard™ fasteners
- Spine Fin™ Outdoor Coil
- DuraTuff™ rust-proof basepan
- Sound Insulator (select models)
-
XR13 heat pump models (R-22 refrigerant)
Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.) 2TWR3018A 18,000 1.5 33 29 26 2TWR3024A 24,000 2.0 33 29 26 2TWR3030A 30,000 2.5 37 33 30 2TWR3036A 36,000 3.0 37 37 34 2TWR3042A 42,000 3.5 41 37 34 2TWR3048A 48,000 4.0 41 37 34 2TWR3060A 60,000 5.0 41 37 34
-
XR13 heat pump models (R-410A refrigerant)
Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.) 4TWR3018A 18,000 1.5 29 33 30 4TWR3024A 24,000 2.0 29 33 30 4TWR3030A 30,000 2.5 37 33 30 4TWR3036A 36,000 3.0 37 37 34 4TWR3042A 42,000 3.5 37 37 34 4TWR3048A 48,000 4.0 41 37 34 4TWR3060A 60,000 5.0 41 37 34
-
Trane XR13 limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 10 Year limited warranty on compressor
- 10 Year limited warranty on outdoor coil
- 10 Year limited warranty on internal functional parts
- The ten year Functional Parts Limited Warranty extends to the indoor gas furnace, coil, air handler and thermostat when installed as part of a complete XR comfort system. An XR comfort system includes an AHRI certified matching Trane outdoor XR unit, indoor unit and thermostat installed at the same time.
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
Legal:
*Federal government guidelines for manufacturing have been raised to a minimum rating
of 13 SEER. Consumers may still purchase remaining 10 SEER items that dealers have in
stock.
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links





Search for a Trane Comfort Specialist dealer in your area. 

