XR14 Heat Pumps

High Efficiency Units

Total comfort without compromise


No matter the weather, a Trane heat pump makes your life more comfortable. Not only does the XR14 meets and exceeds the minimum federal regulations, but you’ll love its performance, dependability and cost-cutting energy efficiency.

  • Trane XR14 features
    Efficient performance
    The XR14’s SEER rating of up to 14.00 and HSPF of up to 9.0 make it an energy-efficient choice for home comfort.

    Economical operation
    Increased efficiency may substantially lower your home cooling costs.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XR14 specifics

    Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR14 includes:

    • Efficient Climatuff® Compressor
    • Galvanized-steel louvered panels
    • Baked-On Powder Paint
    • Corrosion-resistant Weatherguard™ fasteners
    • Spine Fin™ Outdoor Coil
    • DuraTuff™ rust-proof basepan
    • Sound insulator on compressor for quiet operation


  • XR14 heat pump models (R-410A refrigerant)
    ModelCooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    4TWR4018A18,0001.5413330
    4TWR4024A24,0002.0413330
    4TWR4030A30,0002.5373734
    4TWR4036A36,0003.0413734
    4TWR4042A42,0003.5413734
    4TWR4048A48,0004.0413734
    4TWR4060A60,0005.0413734
    4TWR4018C18,0001.5333734
    4TWR4024C24,0002.0333734
    4TWR4030C30,0002.5413734
    4TWR4036C36,0003.0413734
    4TWR4042C42,0003.5413734
    4TWR4048C48,0004.0453734
    4TWR4060C60,0005.0453734


  • Trane XR14 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 10 Year limited warranty on compressor
    • 10 Year limited warranty on outdoor coil
    • 10 Year limited warranty on internal functional parts
    • The ten year Functional Parts Limited Warranty extends to the indoor gas furnace, coil, air handler and thermostat when installed as part of a complete XR comfort system. An XR comfort system includes an AHRI certified matching Trane outdoor XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*