XR15 Heat Pump
Total comfort without compromise
No matter the weather, a Trane heat pump makes your life more comfortable. Not only does the XR15 meets and exceeds Energy Star requirements, but it also meets the federal energy-efficiency tax credits. You’ll love its performance, dependability and cost-cutting energy efficiency.
-
Trane
XR15
features
Efficient performance
The XR15’s SEER rating of up to 16.50 and HSPF of up to 9.0 make it an energy-efficient choice for home comfort.
Economical operation
Increased energy efficiency may substantially lower your home cooling costs.
Durable construction
Materials for all components are tested again and again for long-lasting performance and reliability.
Cleaner, healthier indoor air
Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.
-
Trane
XR15
specifics
Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR15 includes:
- Durable Climatuff® Compressor
- Galvanized-steel louvered panels
- Baked-On Powder Paint
- Corrosion-resistant Weatherguard™ fasteners
- Spine Fin™ Outdoor Coil
- DuraTuff™ rust-proof basepan
- Sound insulator on compressor for quiet operation (select models)
-
XR15 heat pump models (R-410A refrigerant)
Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.) 4TWR5018E 18,000 1.5 33 37 34 4TWR5024E 24,000 2 33 37 34 4TWR5030E 30,000 2.5 41 37 34 4TWR5036E 36,000 3 41 37 34 4TWR5042E 42,000 3.5 41 37 34 4TWR5048E 48,000 4 45 37 34 4TWR5060E 60,000 5 45 37 34
-
Trane XR15 limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 10 Year limited warranty on compressor
- 10 Year limited warranty on outdoor coil
- 10 Year limited warranty on internal functional parts
- The ten year Functional Parts Limited Warranty extends to the indoor gas furnace, coil, air handler and thermostat when installed as part of a complete XR comfort system. An XR comfort system includes an AHRI certified matching Trane outdoor XR unit, indoor unit and thermostat installed at the same time.
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*






Search for a Trane Comfort Specialist dealer in your area. 
