Thermostats

Comfort you control


Trane offers a complete line of digital thermostats, programmable thermostats and comfort controls to meet your needs. Each has been designed to maximize the performance of Trane’s heating and air conditioning systems with reliable, accurate temperature control. They’re remarkably easy to use, and they’re also easy on the eye. With an attractive, streamlined design, our thermostats will fit beautifully into any home’s décor. Your Trane dealer can help you select the model that’s right for your system and your lifestyle.



Conserves energy and saves you money


Trane programmable thermostats are designed to maximize the performance of your home comfort systems with reliable, accurate temperature control. And, because you could program them to raise or lower the temperature when you're not home, they also save energy while still maintaining your standard of comfort. In fact, during the winter you can save about 3 percent of your heating costs for every degree you lower your thermostat. During the summer, you can cut your cooling costs up to 4 percent for every degree you raise your thermostat*. All you have to do is plan your family's schedule for the week, follow your thermostat's simple programming instructions, and then reap the benefits of lower energy costs and enhanced comfort.


Program your comfort around your lifestyle


With our programmable thermostats, you start by simply programming your weekday requirements—when you wake, when you leave the house, the time you return home, the time you go to sleep, and the temperature you want at each of those times. Of course your schedule will differ on weekends. Most of our programmable thermostats take this into consideration, and will let you program accordingly. However, even after you've set your thermostat, you still have flexibility. You can temporarily change a program if your schedule suddenly changes, and you can update the program as needed.
Our electronic digital thermostats can also be operated manually without canceling the regular program. Ease of use, flexibility, energy savings, and an attractive design—Trane's digital, programmable thermostats keep you in touch with your heating and air conditioning system and your family's comfort.



*Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction, and installation of equipment and duct systems.

SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*