5/2 Programmable Thermostat
A responsive control for maximum comfort
Trane XL600 Series 5/2 Programmable thermostats allow you to manage your home’s comfort however you like – and when your comfort needs change, you can change your system settings quickly and easily.
-
Trane
5/2 Programmable features
Reliable operation
Maintains program temporarily when power is interrupted.
Memory capabilities
Thermostat will permanently retain your temperature settings.
-
Trane
5/2 Programmable specifics
Every Trane Thermostat is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL600 Series 5/2 Programmable includes:
- 5/2 Programming—Set different schedules for weekdays and weekends.
- Simple Programming—Makes it easy to control your heating and cooling.
- Simultaneous Display—See the indoor temperature and set temperatures without pushing more buttons.
- Plain Language—Straightforward, with no symbols.
- Easy Battery Access—Makes changing the battery a simple task.
- Soft Key Controls—Easy to understand and manage.
- 5-year limited warranty
-
5/2 programmable thermostat models
Model Description TCONT600 single-stage heat (gas or electric)/single-stage cool TCONT602 two-stage heat (gas)/two-stage cool
Legal:
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*




Search for a Trane Comfort Specialist dealer in your area. 
