Trane CleanEffects Upgrade Kit

Step up to the world's most effective whole-house air filtration system


Step up to the world’s most effective whole-house air filtration system. Trane now offers an easy upgrade for customers who already own a Perfect Fit™ product to Trane CleanEffects, the best air filtration system available.

  • Trane CleanEffects™ Upgrade Kit features

    The standard air cleaners on the market have filters that are very dense. Meaning they try to stop the dust by trapping it in a slightly porous filter. The fewer the pores the more dust it can trap. However, this not only stops the dust and dirt, but it also stops the air from moving as well. In other words, the amount of air that goes through your system is reduced so you may not be as comfortable. Less air is cleaned efficiently. This is called pressure drop. The revolutionary Trane CleanEffects air filtration system has the lowest pressure drop with the highest efficiency possible. Our unique patented technology is designed to let air flow freely through the most advanced filtration system available. The result, more of your air is cleaned faster and more effectively than anything else on the market.


    If you own a Trane Perfect Fit™ product but desire an even greater level of air filtration, you can easily upgrade to the breakthrough air-cleaning technology of Trane CleanEffects. With the Trane CleanEffects Upgrade Kit, you and your family will breathe air that is up to 99.98% free of allergens. And installation by your local Trane independent dealer can take less than an hour, quickly giving you cleaner indoor air.

    How does Trane CleanEffects stack up against other air cleaners?
    Trane CleanEffects utilizes patented breakthrough air-cleaning technology to remove up to an astounding 99.98% of airborne allergens from the air that passes through the filter, making it 8 times more effective than even the best HEPA filters and 100 times more effective than a standard 1" filter or ionic-type room appliance. What's more, Trane CleanEffects has been performance-tested by LMS Technologies and Environmental Health & Engineering, Inc. (EH&H), with the results verified by professors from the Harvard School of Public Health, so you know you're getting an expert air-filtration system like no other.

    LMS Technologies is a technology consulting company that specializes in air flow measurement, filtration testing and particle analysis. Environmental Health & Engineering is an environmental consulting and engineering services company that is dedicated to ensuring safe and productive environments, and is co-founded by John D. Spengler, PhD of the Department of Environmental Health at Harvard.

  • Trane CleanEffects™ Upgrade Kit specifics
    • Removal of up to 99.98% of particles and allergens from your filtered indoor air. It removes particles as small as .1 microns – 1/1,000th the diameter of a human hair – a size that eludes most air cleaners.
    • An industry-leading clean air delivery rate of 1,200.
    • Low operating costs, with no replacement filters to buy.
    • Cleaning indicators easily visible on the outside of the unit.
    • Able to clean filters–just vacuum once every 3 to 9 months (depending on usage).
    • Easy installation.
    • Quiet operation
    • Negligible ozone generated. Testing by Harvard-affiliated scientists has shown that as much ozone exists in a home equipped with Trane CleanEffects as the amount existing in the natural environment. As a matter of fact, Trane CleanEffect generates less than .3 ppb (parts per billion) of ozone, well below the 50 ppb FDA voluntary emission limit for medical devices and significantly below some ionic-type room appliances that may reach hundreds of ppbs.
    • Low pressure drop.


  • Trane 10-year limited warranty details
    • Trane CleanEffects has a ten-year limited warranty on the electronics, and a five-year parts limited warranty on the system.
    • Extended warranties are available for Trane CleanEffects and also the rest of your Trane system. Ask your installing dealer for details.



TRANE CleanEffects™ Upgrade Kit for Perfect Fit™ Products

* Image shows unit after assembly

Go to Dealers


Legal:

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



Test Test2