Trane PerfectFit™ Filters
Trane PerfectFit™ Filters can improve Air Quality in your home
A Trane Perfect Fit Filter is an integral part of a Trane home comfort system. And, its easily upgradable,
with three filtration options including the higher efficiency Trane CleanEffects.
One cabinet, three filtration options. If you start out with a pleated or media filter, you can easily upgrade to
Trane CleanEffects. And, regardless of
the filter you choose, the filters are easy to access and maintain.
When considering which filter is appropriate for your home, consider your lifestyle. How much time and
money are you willing to spend on replacing filters? Would you prefer to have a filter you can clean yourself?
And, what kind of effectiveness are you looking for? For help with these and other questions, use the product comparison feature or
find a dealer near you.
-
Trane
PerfectFit™ Filters
features
We know the indoor air quality of your home is important to you. And, interestingly enough, the air inside your home is usually more polluted than the air outside. And, that means millions of unwanted airborne particles are being inhaled by you and your family. Particles like pollen, dust, bacteria, tobacco smoke, cooking smoke, and animal hair and dander keep your indoor air from being as clean - and healthy - as it could be. Also, if anyone in your family suffers from asthma or allergies, the quality of the air in your home is even more important.
PerfectFit™ 5" Media Filter Features
- Up to 15 times more effective than a standard throwaway filter
- Available in a variety of sizes
- Easy to replace
- Helps maintain the operating efficiency of your home comfort system
- Easily upgraded to a Trane CleanEffects with Upgrade Kit for PerfectFit™ Products
- Filters 100% of the air that is heated & cooled
PerfectFit™ 1" Pleated Filter Features
- Up to 6 times more effective than a standard throwaway filter
- Available in a variety of sizes
- Easy to replace
- Filters 100% of the air that is heated & cooled
- Easily upgraded to a Trane CleanEffects with Upgrade Kit for PerfectFit™ Products
-
5" Expandable Media Filter for Air Handlers
Model Airflow H" W" D" Shipping Weight (lb) TFM215BOAHO 300-1,400 7.5 21.5 21.0 22 TFM235BOAHO 300-1,700 7.5 23.5 21.0 24 TFM260BOAHO 400-2,100 7.5 26.0 21.0 25
-
5" Expandable Media Filter for Furnaces
Model Airflow H" W" D" Shipping Weight (lb) TFM145BOFRO 300-1,200 7.5 14.5 27.0 18 TFM175BOFRO 300-1,500 7.5 17.5 27.0 21 TFM210BOFRO 300-2,000 7.5 21.0 27.0 24 TFM245BOFRO 400-2,000 7.5 24.5 27.0 27
-
5" Expandable Media Filter for Furnaces (Downflow)
Model Airflow H" W" D" Shipping Weight (lb) TFM14DAOFRO 300-1,200 7.5 14.5 21.0 17 TFM17DAOFRO 300-1,500 7.5 17.5 21.0 19 TFM21DAOFRO 300-2,000 7.5 21.0 21.0 22 TFM24DAOFRO 400-2,000 7.5 24.5 21.0 24
-
1" Pleated Filter for Air Handlers
Model Airflow H" W" D" Shipping Weight (lb) TFP215AOAH1 300-1,200 7.5 21.5 21.0 20 TFP235AOAH1 300-1,500 7.5 23.5 21.0 22 TFP260AOAH1 400-1,800 7.5 26.0 21.0 24
-
1" Pleated Filter for Furnaces
Model Airflow H" W" D" Shipping Weight (lb) TFP145AOFR1 300-1,200 7.5 14.5 27.0 17 TFP175AOFR1 300-1,500 7.5 17.5 27.0 19 TFP210AOFR1 400-1,800 7.5 21.0 27.0 22 TFP245AOFR1 400-2,000 7.5 24.5 27.0 25
Legal:
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links




Search for a Trane Comfort Specialist dealer in your area.