Trane
Find a dealer   Make a dealer appointment
 
Select System Menu
arrowIntroduction
arrowWhat's in a System?
arrowAir Conditioners and Furnaces
arrowHeat Pumps and Air Handlers
arrowHeat Pumps and Furnaces
arrowAir Conditioners and Air Handlers
arrowPackaged Units
arrowBenefits of Variable Speed Motors
arrowWhat Size System?
arrowTrane System Customizer
arrowFrequently Asked Questions
arrowGlossary
print this page

1. Heat Pump
Unlike a furnace, a heat pump doesn't burn fuel to make heat. It simply uses electricity to move heat from one place to another. A heat pump is an energy-efficient way to cool your home in the summer and heat it in the winter. Today's heat pumps are required to have a HSPF of 8.0 and a SEER of at least 13.00. Trane offers a full line of heat pumps that range from 8 to 10.55 HSPF, and 13.00 to 17.90 SEER. Trane's 17.90 SEER heat pump offers you even greater comfort with two-stage air conditioning and three-stage heating. This means it operates at low speed most of the time. However, on days when more heating or air conditioning is required, it switches to the next stage for maximum comfort.

2. Air Handler
Matched in size (capacity) and efficiency rating with the heat pump, air handlers circulate conditioned air throughout your home. An air handler contains an inside coil and a blower fan, with the additional possibility of an auxiliary electric strip heater. Trane air handlers are available with single, multi- or variable-speed motors. Variable-speed models are known for soft starts, high humidity control features and 12 selectable levels of airflow capacity, as well as the enhanced comfort mode, the Comfort-R™ airflow system.

3. Air Cleaner
An air cleaner is an integral part of a home comfort system, filtering dust and pollutants out of the air you breathe, and keeping your rugs and home furnishings cleaner, as well. Reduced pollen, dust, pet dander, smoke, etc. could help reduce allergy and asthma discomfort. A TRANE CleanEffects™ air filtration system is up to 99.98% effective, and is also proven to remove more than 99% of the common flu virus from your home’s filtered air.

4. Thermostat
The control center for your home comfort system. Trane's digital, programmable Comfort Controls give you precise temperature control and allow you to program your heating and air conditioning requirements depending upon your activities and schedule.

Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
What is a matched system?
Find out why a total comfort system properly sized to your home is so important.
Benefits of a matched
system
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved