Trane
Find a dealer   Make a dealer appointment
 
Select System Menu
arrowIntroduction
arrowWhat's in a System?
arrowAir Conditioners and Furnaces
arrowHeat Pumps and Air Handlers
arrowHeat Pumps and Furnaces
arrowAir Conditioners and Air Handlers
arrowPackaged Units
arrowBenefits of Variable Speed Motors
arrowWhat Size System?
arrowTrane System Customizer
arrowFrequently Asked Questions
arrowGlossary
print this page
Packaged Unit Installation
Packaged Units

Construction techniques in some parts of the country use a single-cabinet heating and air conditioning system rather than a split system, which has both an outdoor and an indoor unit. Typically, packaged units are installed outdoors at ground level, a crawl space, or they may be installed on the roof for horizontal or downflow designs. Available in the same configurations, and utilizing the same components as split systems, packaged units also offer a variety of efficiency options. Unlike split systems, in a packaged system, all components are in one cabinet.
Packaged Air Conditioner

In parts of the country, a packaged air conditioner is the perfect solution. Higher-efficiency units are also available with the Comfort-R™ airflow system, offering better humidity control.
Packaged Heat Pump

With heating, air conditioning and air-handling functions in one unit, a packaged heat pump can take care of all your home comfort needs. Trane's XL16c high-efficiency packaged heat pump comes equipped with two-stage heating and air conditioning for maximum comfort and efficiency.
Packaged Dual Fuel

A packaged dual fuel unit has what you might call a split personality. As a heat pump, it cools and dehumidifies your house in the summer. During the spring and fall, the heat pump provides high-efficiency heating. Then, when the temperature dips well below freezing, it can provide gas heat for greater comfort. If you live where natural gas is not available, you can use propane gas as fuel.
Packaged Gas Electric

A packaged gas electric unit offers you electric air conditioning and gas heating. In warm weather, it's an all-electric high-efficiency air conditioner. In cold weather it provides warmth from natural gas or propane, giving you the best of both energy worlds. Trane's XL16c high efficiency gas electric packaged unit also comes equipped with two-stage heating and air conditioning for more efficient energy use.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
What is a matched system?
Find out why a total comfort system properly sized to your home is so important.
Benefits of a matched
system
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved