Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowCompare Furnaces
arrowXC Three-Stage Variable Speed
arrowXV Two-Stage Variable Speed
arrowXL Two-Stage
arrowXL90
arrowXL80
arrowXT Single-Stage
arrowXR Single-Stage
arrowXB Single-Stage
arrowOil Furnaces
arrowStandard and High Efficiency Comfort Coils
arrowGuide to Gas Furnaces
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
XL Two Stage
Two-stage heating for gentle warmth
TRANE XL90
Two-stage heating for gentle warmth
XL90

Compare this product with others
Take a look inside the XL90
Learn how to get the right manual from your dealer
TRANE XL90 features:

Efficient performance
The XL90 is rated with a 92%+ AFUE.

Flexible heating
Two-stage heating helps prevent temperature swings.

Durable construction
Materials for all components are tested again and again for long-lasting performance and reliability.

Better indoor air
Add a Trane Air Cleaner to your system for filtering that removes more dust, pollen and other irritants throughout your entire home for a cleaner, healthier, more comfortable home. And Trane CleanEffects™ is now proven to remove more than 99% of the common flu virus from your home’s filtered air.


ENERGY STAR
TRANE XL90 specifics
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL90 includes:
  • Two-Stage Gas Heat
  • Four-Speed Blower Motor
  • 40" High Cabinet, 28" Depth Means It Fits Almost Anywhere
  • Convertible to Horizontal
  • Self Diagnostic Microelectronic Control
  • Durable Adaptive Silicon Nitride Hot Surface Igniter
  • Sealed Combustion – 100% Outside Combustion Air Option
  • Multiport, In-shot Burners
  • One-Piece Heat Exchanger with No Welds
  • Prepainted Galvanized Steel Cabinet
  • Washable Filter
  • Upflow Models Have Hinged Blower Doors, Easy-Open Door Latches, and Spring-Loaded Filter Rack
  • Enclosed Burner Box
  • Insulated Heavy Steel Cabinet
Backed by Trane's industry-leading limited warranty
  • Lifetime Limited Warranty on heat exchangers.
  • Five-Year Limited Warranty on internal functional parts.
  • If your XL90 Gas Furnace is installed at the same time as a new Trane XLi outdoor condensing unit, it will be covered for 10 years on internal functional parts as part of the outdoor unit system.
  • Optional Extended Warranties available. Extended warranties cover labor, refrigerant and other costs not covered by Manufacturer's Limited Warranty, so you are covered for all parts and labor for the lifetime of the warranties.
  • Ask your dealer for full warranty information at time of purchase.
XL90 TWO-STAGE GAS FURNACE (Upflow/Horizontal)
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Nominal Capacity Output*
(BTUH)
Stage 1 / Stage 2
More Info ICS**
AFUE
TUX060R936W 40 17.5 28 36,000 / 56,000 93.0
TUX080R942W 40 17.5 28 48,000 / 73,000 92.5
TUX100R948W 40 21.0 28 60,000 / 93,000 93.0
TUX120R960W 40 24.5 28 72,000 / 112,000 92.5
XL90 TWO-STAGE GAS FURNACE (Downflow/Horizontal)
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Nominal Capacity Output*
(BTUH)
Stage 1 / Stage 2
More Info ICS**
AFUE
TDX060R936W 40 17.5 28 36,000 / 55,000 92.0
TDX080R942W 40 17.5 28 48,000 / 74,000 92.5
TDX100R948W 40 21.0 28 60,000 / 93,000 93.0
TDX120R960W 40 24.5 28 72,000 / 111,000 92.5

*Other capacities are possible with a nozzle change. Ask your dealer for additional information.

**Isolated Combustion System
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
An in-depth look at gas furnaces
Get more information on choosing the right furnace for your home.
Guide to gas furnaces
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved