Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowCompare Heat Pumps
arrowUltra Efficiency Units
arrowSuper Efficiency Units
arrowXL15i
arrowXL14i
arrowHigh Efficiency Units
arrowStandard Efficiency Units
arrowGuide to Heat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
Super Efficiency Units
Total comfort at any temperature
TRANE XL14i
Total comfort at any temperature
XL14i

Compare this product with others
Take a look inside the XL14i
Learn how to get the right manual from your dealer
TRANE XL14i features:

Efficient performance
The XL14i’s SEER rating of up to 15.00 and HSPF of up to 9.0 make it an energy efficient choice for home comfort.

Economical operation
Increased efficiency may substantially lower your home cooling costs.

Improved airflow
Unique Trane engineering provides a low-resistance flow of air for increased comfort throughout your entire home.

Durable construction
Materials for all components are tested again and again for long-lasting performance and reliability.

Better indoor air
Add a Trane Air Cleaner to your system for filtering that removes more dust, pollen and other irritants throughout your entire home for a cleaner, healthier, more comfortable home.


ENERGY STAR This product meets ENERGY STAR requirements when appropriate coils are used. Ask your contractor for details.
TRANE XL14i specifics
Every Trane heat pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL14i includes:
  • Models with R410A and R22 Refrigerants
  • Climatuff® Compressor
  • Full-Side Louvered Panels
  • WeatherGuard II™ Top
  • Baked-On Powder Paint
  • Corrosion-Resistant WeatherGuard™ Fasteners
  • Spine Fin™ Outdoor Coil
  • Unique DuraTuff™ Basepan
  • Unique Mounting of Shaft Down Fan Motor
  • Low-Resistance Airflow
  • Sound Insulator on Compressor
Backed by Trane's industry leading-limited warranty
  • Ten-Year Limited Warranty on compressors and outdoor coil
  • Ten-Year Limited Warranty on internal functional parts
  • The Ten-Year Functional Parts Warranty extends to the indoor gas furnace, coil, air handler or thermostat when installed as part of a complete XLi comfort system.
  • Optional Extended Warranties available. Extended warranties cover labor, refrigerant, and other costs not covered by Manufacturer's Limited Warranty, so you are covered for all parts and labor for the lifetime of the warranties.
  • Ask your dealer for full warranty information at time of purchase.
  • Warranties are for residential use only.
XL14i WEATHERTRON® HEAT PUMP (R410A Refrigerant)
Model More Info Cooling Capacity (BTUH) More Info Nominal Tons More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
4TWX4018B 18,000 1.5 40 33 30
4TWX4024B 24,000 2.0 48 33 30
4TWX4030B 30,000 2.5 48 33 30
4TWX4036B 36,000 3.0 46 37 34
4TWX4042B 42,000 3.5 50 37 34
4TWX4048B 48,000 4.0 50 37 34
4TWX4060B 60,000 5.0 50 37 34
XL14i WEATHERTRON® HEAT PUMP (R22 Refrigerant)
Model More Info Cooling Capacity (BTUH) More Info Nominal Tons More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
2TWX4018A 18,000 1.5 40 33 30
2TWX4024A 24,000 2.0 44 33 30
2TWX4030A 30,000 2.5 42 37 34
2TWX4036A 36,000 3.0 46 37 34
2TWX4042A 42,000 3.5 50 37 34
2TWX4048A 48,000 4.0 50 37 34
2TWX4060A 60,000 5.0 50 37 34
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
An in-depth look at heat pumps
Get more information on choosing the right heat pump for your home.
Guide to heat pumps
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved