Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowCompare Furnaces
arrowXC Three-Stage Variable Speed
arrowXV Two-Stage Variable Speed
arrowXL Two-Stage
arrowXT Single-Stage
arrowXT90
arrowXT80
arrowXR Single-Stage
arrowXB Single-Stage
arrowOil Furnaces
arrowStandard and High Efficiency Comfort Coils
arrowGuide to Gas Furnaces
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
XT Single Stage Furnaces
Total warmth and comfort
TRANE XT90
Total warmth and comfort
XT90

Compare this product with others
Take a look inside the XT90
Learn how to get the right manual from your dealer
TRANE XT90 features:

Efficient performance
The XT90 features a 90%+ AFUE (annual fuel utilization efficiency).

Comfortable, even heating
High efficiency blower motor provides a consistent flow of warm, comfortable air, while operating quietly and efficiently.

Durable construction
Materials for all components are tested again and again for long-lasting performance and reliability.

Better indoor air
Add a Trane air cleaner to your system to remove up to 99.98% of the airborne pollutants from the air filtered for a cleaner, healthier, more comfortable home.


ENERGY STAR
TRANE XT90 specifics
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XT90 includes:
  • High-efficiency blower motor
  • 40" High Cabinet, 28" Depth Means It Fits Almost Anywhere
  • Convertible to horizontal
  • Self-Diagnostic Microelectronic Controller
  • Durable Adaptive Silicon Nitride Hot Surface Igniter
  • Sealed Combustion - 100% Outside Combustion Air Option
  • Enclosed Burner Box
  • Multiport, In-shot Burners
  • One-Piece Heat Exchanger with No Welds
  • Prepainted Galvanized Steel Cabinet
  • AL29-4C (TM) Stainless Steel Secondary Heat Exchanger
  • Upflow Models have Hinged Blower Doors, Easy-Open Door Latches, and Spring-Loaded Filter Rack
  • Insulated Heavy Steel Cabinet
Backed by Trane's industry-leading limited warranty
  • Lifetime Limited Warranty on heat exchangers.
  • 5-Year Limited Warranty on internal functional parts.
  • If your XT90 Gas Furnace is installed at the same time as a new Trane XLi Outdoor Condensing Unit, it will be covered for 10 years on Internal Functional Parts as part of the Outdoor Unit System.
  • Optional Extended Warranties available. Extended warranties cover labor, refrigerant and other costs not covered by Manufacturer's Limited Warranty, so you are covered for all parts and labor for the lifetime of the warranties.
  • Ask your dealer for full warranty information at time of purchase.
XT90 GAS FURNACE High-Efficiency, Upflow, Horizontal Left
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Cooling CFM
(Nom. Tons)
More Info ICS**
AFUE
TUX1B040A9H21B 40 17.5 28 2.0 92.1
TUX1B060A9H31B 40 17.5 28 3.0 92.1
TUX1B080A9H31B 40 17.5 28 3.0 92.1
TUX1C100A9H41B 40 21.0 28 4.0 92.1
TUX1D120A9H51B 40 24.5 28 5.0 92.1
XT90 GAS FURNACE High-Efficiency, Downflow, Horizontal Right
Model More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
More Info Cooling CFM
(Nom. Tons)
More Info ICS**
AFUE
TDX1B040A9H31B 40 17.5 28 3.0 91.0
TDX1B060A9H31B 40 17.5 28 3.0 91.0
TDX1B080A9H31B 40 17.5 28 3.0 91.0
TDX1C100A9H41B 40 21.0 28 4.0 91.0
TDX1D120A9H51B 40 24.5 28 5.0 91.0

*Other capacities are possible with a nozzle change. Ask your dealer for additional information.

**Isolated Combustion System
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
An in-depth look at gas furnaces
Get more information on choosing the right furnace for your home.
Guide to gas furnaces
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved