A communicating and sensing technology that allows the different
parts of a building system, from your HVAC and building controllers,
to communicate wirelessly.
Extend your wireless range to increase the comfort and performance of your tenants.
Peace of mind with the lifecycle of the batteries. No need to break down walls to install or replace wires.
Innovative
Enable an easier way to communicate within your building. Install
and expand without wires. Communicate between sensors with ease.
Air-Fi® makes problem-solving simple.
This can reduce installation risk and time by not worrying about
wires.
Flexible
Make changes to your building configuration quickly, while also minimizing occupant disruption, at no cost to you or your customers.
Air-Fi® makes integration easy with open standard protocol backed by ASHRAE® standards (BACnet Zigbee®). Adding or moving unit controllers, zone sensors, and other devices in the future can be easy and affordable.
Previous
Next
Two men discussing plans
How Can Air-Fi® Benefit You?
For contractors, it significantly
simplifies building controls projects by minimizing the engineering,
estimating, and project management tasks associated with the
communication link.
For building owners, it provides easier
and more cost-effective controls upgrades and building expansion projects.
Air-Fi Floor_Plan_Range grey.png
Wireless Reliability with Air-Fi®
Trane® Air-Fi® wireless communication is
a reliable, flexible solution that frees you from the hassles
associated with wired components for your building controls system.
With Air-Fi wireless, you get easy problem solving, efficient
performance, and cost savings over the life of the equipment.
It also provides worry-free
operation. The system offers twice the signal range and four times
the potential paths compared to other wireless systems on the market
to help prevent communication failures. Additionally, the
lifetime* battery eliminates the need to replace
batteries over the life of the system and saves time and money.
AdobeStock_299849070.jpeg
Flexible Communications
Don't let wires tie you down. Trane® wireless communication brings advanced flexibility to your building automation system.
Adherence to ANSI/ASHRAE® Standards 125-2016 (BACnet Zigbee®), enables secure and reliable wireless monitoring and control over commercial building systems. It also conforms to the IEEE® 802.15.4 standard, which ensures that your wireless BAS Communication system will reliably coexist with other wireless systems, including Bluetooth and Wi-Fi.
Easy to program, easy to read. A full line of both programmable and
non-programmable thermostats to fit most needs. They are available for
conventional (RTU) and water source heat pumps through North America's
distribution and Parts Centers.
The complete family of Trane® sensors feature wired and wireless models dedicated to providing accurate, reliable sensing that is critical to keeping your HVAC systems running at optimum levels.