This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Trane gas-fired indoor make-up air handling units are designed for
indirect fired applications requiring heating, cooling, ventilating
and make-up air.
Trane gas-fired indoor make-up air handling units are designed for indirect fired applications requiring heating, cooling, ventilating and make-up air. All indirect fired units are completely package, rail-mounted, wired, piped, and test-fired to assure smooth installation and easy start-up.
Features (Indoor Units)
Nominal airflow range 900–9,800 cfm.
Input range: 100–1,200 MBh.
Equipped for either suspension or slab mounting.
Left- and right-hand control configurations.
Indirect fired heat exchanger.
Optional cooling includes DX, chilled water or evaporative cooler.
Features (Outdoor Units)
Nominal airflow range 800–13,000 cfm
Input range:
100–1,200 MBh
Curb mounted design
Left- and
right-hand control configurations
Indirect fired heat
exchanger
Optional cooling available on packaged units (DX,
Chilled water, or Evaporative cooler)
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Trane® Horizon™ Dedicated Outdoor Air Systems offer Water-Source Heat Pumps and Air-Source Heat Pumps, two of the most sustainable, environmentally responsible ways to heat and cool buildings.
Trane® Horizon™ Dedicated Outdoor Air Systems are designed to condition up to 100% of outdoor air year-round, reduce latent loads, enhance comfort and energy efficiency, and maintain your building’s health.