This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

High Efficiency Gas Heaters

Mestek-Trane-01-final_edited.jpg

High Efficiency Gas Heaters

Trane is now offering a High Efficiency Unit Heater that is the most efficient and accurate model on the market! 

Request a Quote

Consistent Temperature Control

At Trane, we’re focused on giving our customers more consistent temperature control while reducing the energy intensity of the world™. Its advanced, engineered design delivers up to 99% efficiency at full turndown; +95% efficiency at high fire, while modulating the heat discharge to compensate for indoor and outdoor temperature variations.

Save money and be more sustainable. The Trane High Efficiency Unit Heater generates the exact, consistent heat you need.