Whatever the size or shape of your room, there is a Trane® / Mitsubishi Electric wall-mounted indoor unit that is just right for you.
Featuring:
Quiet Operation
Easy Filter Cleaning
Wide Capacity Range (6,000 Btu/hr to 20,0000 Btu/hr)
Conference room with 4-way ceiling cassette
4-Way Ceiling Cassette
Exceptional performance and air distribution that comes in two sizes depending on your space and capacity requirements.
Featuring:
High Performance and Versatility
Customized Airflow Patterns
Easy Maintenance
Ceiling suspended in school room
Ceiling Suspended
Easy-to-install indoor unit features powerful air flow to provide personal comfort to your occupants.
Featuring:
Powerful Performance
Quiet, Efficient Airflow
Uniform Air Distribution
Ducted Units
Ceiling concealed ducted unit
Horizontal Ducted
Utilizing short-run ductwork, the
Horizontal Ducted unit allows for conditioning of adjacent spaces or
extending the range of distributed capacities within a single zone
with very little visual impact to the aesthetic of the space.
Featuring:
Low Profile
Extremely Quiet
Easy Control
Panel Access
Multi-position ducted unit
Multi-Position Air Handler
The multi-position air handler is quieter,
easier to service and more compact than traditional air
handlers.
Trane® / Mitsubishi Electric P Series ductless units deliver superior comfort and reliability for a wide range of light commercial applications - from fitness centers to retail shops.