This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

Sensible Assisted Membrane

SAM_unit_small.png

Sensible Assisted Membrane

The Trane® Sensible Assisted Membrane (SAM) is an efficient design for utilizing membrane exchangers, especially for larger airflows, and reduces or removes the leakage potential from the building exhaust air path. It utilizes a combination of sensible plate exchangers with enthalpy membrane cores.

Request a Quote
OA and RA.png

Sensible Assisted Membrane

  • Total energy heat exchanger for larger airflows
  • Combines membrane exchangers with fixed-plate heat exchangers into an array
  • Reduced equipment footprint vs other commercial membrane exchanger designs
    • No upstream or downstream transitional space required
  • Up to 60% reduced air pressure loss results in a 20% fan energy savings vs other commercial membrane exchanger designs
  • Greater energy recovery effectiveness – up to 65% total effectiveness
  • Enables ASHRAE® 90.1 compliance
  • No moving parts and reduced maintenance
  • Energy recovery exchanger designed for commercial air pressures and flows
  • Superior bypass damper designs for economizing and control