Sustainability hinges on building automation
Trane provides end-to-end connectivity solutions and strategies for buildings of every size, function and age.
Explore Building AutomationTrane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Looking for Revit files? Visit our Resource Library for more information.
Latin America
Europe
Asia Pacific
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Trane’s packaged units, split systems, and chillers work their absolute best with our digital equipment controllers. HVAC systems use about 35% of a building’s energy on average according to the U.S. Department of Energy. Symbio controllers, with Trane’s professional, adaptable performance programming, help to maximize equipment energy efficiency. It’s all part of Trane’s mission to bring more buildings up to speed with today’s higher sustainability standards.
As occupant and building needs change over time, our flexible unit controllers solve present and future challenges. Symbio and additional devices easily integrate with older systems via open standard protocols. Upgradeable software also offers proactive cybersecurity updates and future enhancements that comply with changing energy codes.
Connected buildings meet occupant demands with ease by allowing you to securely access system and equipment data at anytime, anywhere. Use building data collected by Symbio to remotely monitor, troubleshoot, schedule, and control equipment. This allows you to optimize operational productivity and achieve sustainability goals by reducing energy waste.
Nothing stays the same, including the way most buildings are used. Symbio can be reprogrammed easily and often with non-proprietary software service tools and built-in interfaces. Utilize detailed event logs, trends, and alarm management to ensure optimized system performance. Symbio automates and streamlines equipment startup and allows you to remotely diagnose and manage the building.
Symbio 500 and 400b provide programmable control suitable for almost any building need with enhanced flexibility to support BACnet MS/TP, BACnet/Zigbee (Air-Fi®), BACnet IP, and Modbus Server/Client communication in a variety of topologies including star, daisy chain and ring IP.
Controlling large equipment for energy efficiency is critical for focused energy cost management and sustainability initiatives. Symbio 800 ships standard on chillers and large rooftop products.
Symbio 700 introduces digital control advantages to popular Trane rooftop units and split systems, including Odyssey™, Precedent® and Voyager® 3.
Control air volumes to meet ventilation requirements and serve heating and cooling loads. Symbio 210 can be factory installed on new Trane VAV boxes or mounted in the field to retrofit and modernize installed units.
We're here to help create an optimal, tailored solution for you.
Explore more solutions from Trane to connect your entire building and optimally operate all systems.
Trane provides end-to-end connectivity solutions and strategies for buildings of every size, function and age.
Explore Building AutomationSymbio enables remote monitoring and performance reporting that help maintain uptime at its highest performance level.
Explore Digital Servies
Field technicians and contractors will appreciate Trane’s Symbio Service and Installation App with Bluetooth® Connectivity. Remote monitoring and diagnostic capabilities create a stronger tether to customers because you can serve their needs better, even though you may spend less time in their buildings. Along with our mobile device-accessible applications for Precedent and Odyssey™ units, we offer a web-based user interface (UI) for some HVAC equipment.
Watch our playlist of how-to videos for quick tutorials.