Types Of Water-Cooled Chillers
Trane Water-Cooled Chillers
Water-Cooled Oil-Free Magnetic Bearing Chillers by Arctic
At a glance
- Air Cooled independent circuit models from 60 to 440
tons
- Water Cooled models from 60 to 1,500 tons available with dual circuits
- Available with R-134a refrigerant with options for low GWP R-513A and HFO R-1234ze
Water-Cooled Helical Rotary Chiller
At a glance
- Capacity Range: 80 to 450 tons, 60 Hz; 60 to 450 tons, 50
Hz
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.6200 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.4800 kW/ton
- Compressor Type: Helical Rotary
- Medium Pressure
CenTraVac Water-Cooled Chiller
At a glance
- Capacity Range: 120 to 4,000+ tons, 60/50
Hz
- Refrigerant: R-514A and R-1233zd Compressor
- Best Full-load Efficiency: 0.4872 kW/ton
(at AHRI conditions)
- Best Part-load Efficiency: 0.3055 kW/ton
- Compressor type: Centrifugal
- Low Pressure
Agility™ Centrifugal Water-Cooled Chiller
At a glance
- Capacity Range: 175 to 425 tons, 60/50 Hz
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.5382 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.3211 kW/ton
Still not sure which system is right for you?
Additional services to help you succeed
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.