Update
4.1.2
Trane, in offering the Trane Air Conditioning Economics
(TRACETM700) computer program, accepts no
responsibility or liability for the design of buildings or their support systems
or for the accuracy of the economic analysis and the building and system air
conditioning load data. The economic analysis and the building and system air
conditioning load data are based on conventional economic and engineering
principles, plus financial and engineering data supplied only by the program
user. This TRACE 700 program is intended to be used as a comparative study of
operating efficiencies and costs of alternative air conditioning systems. Trane
further accepts no responsibility or liability for the suitability of the
building air conditioning system in providing proper temperature control,
humidity control, infiltration, air distribution and quiet operation.
Release
6.0
Release 6.0.0 was distributed via CD to all active TRACE 700
customers January, 2006.
New Features
(General)
- Checkbox that will reset the vav minimums so they are large enough to
handle the ventilation requirement.
Enhancements
- Internal loads, glass, materials, construction types, and internal and
external shading libraries have all been expanded.
- All reports have been updated.
- Getting started manual has been updated.
Back
to top
[Version 6.1, T7up61.exe] 10/12/06
This
update contains the following items:
- Added ASHRAE Standard 62.1-2004 ventilation calculations.
- Added ability to model shutoff vav boxes to certain zones connected to a
fan powered system (for example, interior zones).
- Fixed an error that occured if an exposed floor was entered and the
methodology was RTS.
Back
to top
[Version 6.0.2.1, T7up6021.exe]
03/20/06
This update contains the following items:
- Removed the print confirmation dialog.
- Fixed conversion of version 4 files to version 6.
- Fixed fan heat calculations.
- Fixed the Retest Peaks calculation.
Back
to top
[Version 6.0.01, T7up601.exe] 01/10/06
This
update contains the following items:
Back
to top
Release
4.1.1
Release 4.1.1 was distributed via CD to all active TRACE
700 Load Express customers June, 2003.
New
Features
- Same look and feel as TRACE 700 and TRACE 700 Load Design.
- Files can be shared with TRACE 700 and TRACE 700 Load Design users.
- Uses the same algorithms developed for TRACE 700.
- Detailed psychometric analysis.
- Archive utility to save project file .
- Create and apply custom schedules.
- Ability to create custom materials, construction types, and internal and
external shading devices.
- Ability to apply diversity factors to internal loads and miscellaneous
equipment in addition to people.
- Added new system type: Heating Only.
- Ability to model pitched walls.
- Drag and drop capabilities for assigning rooms to systems.
- Ability to add weather overrides.
- Detailed output reports.
- Adjacent space temperature for partitions can be calculated by using a
constant, prorated, sine fit, or hourly OADB method.
- External temperatures for exposed floors can be calculated by using a
constant, prorated, sine fit, or hourly OADB method.
Back
to top
[Version 4.1.11, T7up4111.exe]
03/03/05
This update contains the following items:
- Modified Entered Values reports.
- Modified length of combo boxes to fit longest name.
- Fixed problem when Defualt templates were renamed.
- All reports converted to use new Crystal 10.
- Modified System Exhaust value on System Component Selection
report.
Back
to top
[Version 4.1.10, T7up4110.exe]
11/12/04
This update contains the following items:
- No changes were implemented.
Back
to top
[Version 4.1.9, T7up419.exe] 08/27/04
This
update contains the following items:
- Changeover Bypass system now calculates heating coil for block airflow
instead of peak.
- Increased the amount of Coefficients used in calculating the construction
type properties.
- Modified the Return/OA temp calculation for systems sized on Sum of
Peaks.
Back
to top
[Version 4.1.7, T7up417.exe] 06/17/04
This
update contains the following items:
- Fixed cloud cover modifier when importing 8760 weather.
- Fixed import of 8760 weather that contained unknown/blank data fields.
- Fixed metric conversion of humidity ratio.
Back
to top
[Version 4.1.6, T7up416.exe] 04/16/04
This
update contains the following items:
- Updated the cloud cover multiplier calculation.
- Fixed ventilation methodology flag.
- Fixed problem with too many external shading types.
Back
to top
[Version 4.1.5, T7up415.exe] 03/05/04
This
update contains the following items:
- New license agreement.
- Added Library Management tool allowing a user to hide old library members
and the members with an EQ description.
- Added Flag to convert fan schedules to Available 100%.
- Added choice to Archive file from the start up screen.
- Fixed special 8760 excel report.
- New System Component Selection Report.
- The weather generate tool was incorrectly using a constant humidity ratio
for the entire day. Fixed so it generates the wet bulbs given the user's value
of constant relative humidity.
- User defined Preheat Coil temperatures no longer allowed.
- Fixed problem where the wrong ventilation airflow was reported on the
Design Airflow report.
Back
to top
[Version 4.1.3, T7up413.exe] 10/30/03
This
update contains the following items:
- Added feature allowing multiple files to be merged into one.
- Fixed the external shading type Adjacent Building.
- Added feature to ratio the coil airflow when a space Block airflow is
specified.
- Changed the way the Building Peak value is calculated.
- Fixed problem where the Changeover Bypass Vav system was not eliminating
the bypass airflow properly during fan cycling.
- Added feature for the database to scan only the alternatives that are
required to calculate (decreases calculation time).
- Changed the fan sizing method for the Changeover-Bypass system from Peak
to Block.
- File extension is now included when the File Save As command is used in
the Load Express mode.
- Increased the size of the wall and roof construction fields.
- Increased the size of the templates field.
- New message box applied when calculation occurs with nothing selected to
calculate.
- Added restriction where at least one Monday must be input per month in the
calendar.
- Fixed problem with the roof import from GBXML.
- Removed external shading from roofs.
Back
to top
[Version 4.1.2, T7up412.exe] 6/23/03
This
update contains the following items:
- Fixed problem allowing VAV Min stop inputs to be equal to or less than
Supply Airflow.
- Made changes to the Load Express import. A maximum of 4 alternatives are
allowed to be imported.
- When a file is renamed, it requires Design to be recalculated.
- Program checks for empty zones and restricts calculation if one is found.
- Added two decimal places for airflows on the room entered values report.
- Archive utility includes schedules used in a template even if they are not
used in the file.
Back
to top