CONTACT A TRANE EXPERT

Voyager® 2 - 12.5 - 25 Tons & Voyager® 3 27.5 - 50 Tons

Voyager® Rooftop Units

voyager-carousel1.jpg

Voyager® 2 - 12.5 - 25 Tons & Voyager® 3 27.5 - 50 Tons

Voyager® Rooftop Units

Key Features:

  • Available in gas/electric, electric/electric & heat pump only for Voyager 2
  • Dependable MERV filtration that removes contaminants as small as 0.3 microns
  • Fast delivery to keep projects on track and sites up and running
  • Energy efficient performance lowers costs without sacrificing comfort
  • Engineered for performance and durability
  • Connected-ready to optimize HVAC performance
  • Fully customizable
  • Designed-in features simplify installation and service
  • Trane quality guarantee    

Get it Faster from Trane.

Voyager 2 - 12.5 - 25 Tons    Voyager 3 - 27.5 - 50 Tons 

We know time is money. You can have your Voyager unit in two to three weeks – the fastest delivery in the industry – to help keep projects on track and get job sites up and running quickly.  

Choose from Voyager 2 or Voyager 3 models to meet the needs of a broad range of small, medium to large commercial buildings.

The Voyager rooftop unit line features:

  • High efficiency filtration removes contaminant particles as small as 0.3 microns with MERV 8, MERV 13, and up to MERV 14 filters (with Voyager 3) 
  • Hot gas reheat recycles heat energy from compressor to reduce indoor air humidity
  • Unique coil design uses less refrigerant
  • All-aluminum microchannel (MCHE) condenser coils provides extra durability
  • Foil-faced insulation edges prevent fibers from entering the airstream and clogging filters
  • Coating options to protect against corrosion
  • Easy chemical-free cleaning    

 

 

young businessman relaxing at the desk

Energy Efficient Comfort - Guaranteed Quality You Can Count On

Trane's Voyager 2 & Voyager 3 rooftop units offer sustainable HVAC solutions backed by an outstanding warranty:
  • ASHRAE 90.1 and Energy Star compliant
  • Optional Trane eFlex™ variable-speed compressors and fans deliver ultra-high efficiency 
  • Variable air volume (VAV) options service single- and multi-zone applications
  • 10 years on stainless steel heat exchanger
  • 5 years parts-only on compressor
  • 5 years on low-leak economizer
  • 1 year on all standard parts
  • Extended warranty options for additional peace of mind
VoyagerLC-Page.png

Voyager 2

Performance and Durability You Can Rely On
12.5 - 25 Tons
Cooling, Electric/Electric & Heat Pumps
 
  • Lowest total cost of ownership = low installation & maintenance costs
  • High efficiency options with Up to 20.1 IEER with eFlex technology cooling, gas/electric models
  • Fastest delivery times - get it within 2 weeks
  • Design customization with a wide variety of factory-installed options to meet the needs of unique light commercial applications
  • Single & multi space VAV options
  • Dual compressors provide outstanding humidity control, light load cooling and system backup
  • Dependable performance with ReliaTel controls, computer-aided run testing & 3-D  scroll compressors
  • Color-coded and numbered wiring (Voyager 2) for easier installation
CustomerShots7.jpg

Optimize HVAC performance with building connectivity

  • Integrated microprocessor controls manage heating, cooling and ventilation
  • Trane Pivot® Smart Thermostat – with remote monitoring app
  • Outputs to connect to building automation system and expanded diagnostics
  • Optional Trane Human Interface for faster commissioning, troubleshooting and maintenance
  • Add 24/7 peace of mind with Trane Intelligent Services 
voyager-row6.jpg

Voyager 3

Designed for maximum performance & efficiency in larger buildings

27.5  - 50 Tons

With Voyager 3 a variety of standard and optional features offer customized HVAC solutions for larger commercial buildings:

  • Same footprint designed to match legacy models for plug and play replacement
  • Ready to go out of the box design
  • Optional Trane eStage™ compressors deliver increased full and part load efficiences = 5 - 15% higher full load efficiencies & 15 - 25% higher part load efficiencies vs standard units
  • Trane® Air-Fi Wireless connectivity for hassle-free installations
  • Touchscreen Human Interface - easy access to manage & monitor performance 
  • Modulating gas heat & modulating hot gas reheat
  • Ultra low leak economizer
  • Monitor outside airflow with Traq
  • Microchannel condensor coil for exceptional heat transfer
  • IBC & OSHPD seismic compliance
CustomerShots8.jpg

Designed to make your job easier

  • Standardized components
  • Color-coded and numbered wiring (Voyager 2)
  • No field conversion required for downflow or horizontal
  • Quick-access panels
  • Single-side service 
web-Voyager_closed_final.jpg

Voyager is Not a One Size Fits All - Multiple Custom Options Available

Dozens of factory-installed options include:

  • Optional Trane eStage™ compressors deliver increased full and part load efficiences on Voyager 3
  • Trane® Air-Fi Wireless connectivity
  • CO2 sensor wiring
  • Fault detection diagnostics
  • High-efficiency motors and filtration
  • Multiple-zone VAV controls and many more

Specifications

Voyager 2 - 12.5 - 25 Tons

Nominal Cooling Ton SizeCooling StagesAHRI Efficiency IEER (STD Gas Heat/Multi Speed Fan)Low Gas Heating (Input/Output) (MBtub)Medium Gas Heating (Input/Output) (MBtub)High Gas Heating (Input/Output) (MBtub)Approx. Unit Weight (lbs) Gas HeatApprox. Unit Weight (lbs) Electric Heat
12.5213.5150/120350/280250/20014481373
15213.2250/200350/280350/28018381763
17.5213.2250/200350/280350/28018941819
20212.4250/200350/280350/28019771902
25212.4250/200350/280350/28020201945

Voyager 3 - 27.5 - 50 Tons

Nominal Cooling Ton SizeCooling StagesAHRI Efficiency IEER (STD Cooling Only/ VAV Fan)AHRI Efficiency IEER (HI Cooling/ VAV Fan)Low Modulating Gas Heating (Input/Output) (MBtuh)High Gas Heating (Input/Output) (MBtuh)High Modulating Gas Heat TurndownApprox. Unit Weight (lbs) Cooling Only
27.52 to 512.413.6350/280600/4805 : 13590
302 to 512.013.3350/280600/4805 : 13665
352 to 512.613.6350/280600/4805 : 13746
403 to 511.814.7350/280750/6005 : 14565
503 to 512.314.5350/280750/6005 : 14827

Factory Installed Options and Field Accessories

Verify availability with your local Train rep or ordering system.

  • Trane® Air-Fi™ Wireless components
  • CO2 Sensor Wiring
  • Complete Coat™ Condenser Coil 
  • Corrosion Protected Condenser Coil (Voyager 3)
  • Circuit Breaker (Required with Through-the-Base Electrical)
  • Condensate Overflow Switch
  • Dehumidification (Hot Gas Reheat)
  • Disconnect Switch (Required with Through-the-Base Electrical)
  • Fault Detection & Diagnostics (FDD)
  • High Efficiency Filtration
  • High Efficiency Motors
  • High Fault Short Circuit Current Rating (SCCR)
  • Hinged Access Doors
  • Human Interface
  • Modulating Gas Heat with a 2.5:1 or 5:1 Turndown Ratio
  • Multi-Speed Indoor Fan System (Voyager 3)
  • Multiple-Zone VAV Control
  • Novar Unit Controls (Voyager 3)
  • Powered or Unpowered Convenience Outlet
  • Single Zone VAV - One Zone Variable Air Volume Mode
  • Stainless Steel Drain Pan
  • Stainless Steel Heat Exchanger
  • Supply, Return, and Plenum Air Smoke Detector (Voyager 3)
  • Through-the-Base Electrical Utility Access
  • Through-the-Base Gas Piping (Gas/Electric Only)
  • BACnet™ Communications Interface
  • Clogged Filter/Fan Failure Switch
  • Discharge Air Temperature Sensing Kit
  • Economizer - Standard
  • Economizer - Low Leak
  • Electric Heaters
  • Frostat™ - frost prevention kit
  • Indoor Fan Motor Shaft Grounding Ring
  • LonTalk® Communications Interface
  • Oversized Motors
  • Reference or Comparative Enthalpy
  • ReliaTel Options Module (RTOM)
  • Tool-less Hail Guards
  • Trane Communication Interface (TCI)
  • Traq™ outside air measurement (Voyager 3)
  • Statitrac™ direct space pressure control (Voyager 3)
  • 50% & 100% Power Exhaust Fans (Voyager 3)    

Field-Installed Components

  • CO2 Sensor - Demand Control Ventilation (DCV)
  • Dampers (Voyager 2)
  • Digital Display Zone Sensor
  • Economizer - Standard, Horizontal (Voyager 2)
  • Economizer - Low Leak, Downflow & Horizontal (Voyager 2)
  • Humidity Sensor/Humidistat
  • LP Conversion Kit (Voyager 2)
  • Powered Exhaust (Voyager 2)
  • Remote Potentiometer
  • Roof Curbs
  • Static Drive Accessories (Voyager 2)
  • Ventilation Override Accessory
  • Wireless Zone Sensor
  • Zone Sensors/Thermostats    

Easy Install and Maintenance Features

  • Color-coded (Voyager 2) and numbered wiring for low voltage connections, as simple as 1-1, 2-2, 3-3
  • Easy access low voltage terminal board
  • Fork pocket access from three sides
  • Quick-access panels to reach standardized components and wiring
  • Single-point power connection
  • Single-side service
  • Non-corrosive, sloped drain pans
  • Improved cabinet integrity against moisture with 1-1/8” lip around supply and return downflow units
  • Crankcase heaters to warm oil standard on all Voyager models
  • Discharge line thermostat standard for extra protection to compressor
  • Anti-short cycle timer with three-minute minimum “on” and “off” to assure proper oil return to compressor    

Product Literature

Installation Instructions

Other Products You Might be Interested In