CONTACT A TRANE EXPERT

S&P Unit Heaters

UHS2-Page.jpg

S&P Unit Heaters

These unit heaters provide uniform heating for large open areas in applications such as warehouses, factories and showrooms. 

Product Overview

These unit heaters provide uniform heating for large open areas in such applications as warehouses, factories and showrooms. The Model S is a horizontal propeller heater of unusually compact size and low weight. The Model P is a vertical heater which easily and quickly converts on the job to a low final air temperature unit - in effect, two unit heaters in one. Designed for use in space heating applications. The unit heaters offer low installed cost and are able to heat large volume areas without extensive duct systems.

Features

  • 26 models, 30 to 400 MBh
    • Model P available in 15 sizes to 705 MBh
    • Model S available in 16 sizes to 400 MBh
    • 130 selections: unmatched in the industry
  • 10-year heat exchanger warranty standard on all units
  • Two-point suspension on propeller fan unit heaters
  • High-efficiency models available; offer 20 to 25 percent annual fuel savings over conventional gravity-vented models
  • Exclusive Trane Sigma-Flo® coils are compact, efficient and reliable
  • Lightweight, rugged, compact design is fully accessible for easy installation and maintenance

Resources

Additional services to help you succeed

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Other Products You Might be Interested In