CONTACT A TRANE EXPERT

System Analyzer

System Analyzer

System Analyzer

System Analyzer is a comparative analysis tool for preliminary evaluations of HVAC systems based on energy and economic performance. Use it to quickly evaluate virtually any combination of air distribution system(s) and cooling/heating equipment for a specific building type and weather location

The intuitive reports and graphs help you evaluate the benefits of prospective system designs, which systems might be appropriate for an initial design, or to get a general idea of how one system-and-equipment combination performs when compared with another.

Advantages include:

  • Integration with TRACE 700
  • Streamlined entries
  • Expanded modeling capabilities
  • Simplified file sharing
  • EER units available for defining equipment energy rate
  • Plant level thermal storage
  • Secondary coil assignment to a separate utility

State of the art features

tc-restaurants-9.jpg

Preliminary Modeling Functionality

The intuitive user interface provides built-in templates to help even an HVAC novice create a comprehensive, accurate analysis in as little as ten minutes! In fact, System Analyzer was voted Product of the Year 2007 by Consulting-Specifying Engineer. The magazine polled more than 45,000 subscribers and awarded System Analyzer with gold honors in the HVAC category.

5294_Trane_van24405__930x930_Services-Energy and Sustainability-Energy Analysis and Monitoring-Energy Assessment.jpg

Integration

System Analyzer includes full integration into the TRACE Family of HVAC design and analysis tools using the same calculations engine as our industry-leading TRACE™ 700. This allows you to easily import preliminary System Analyzer evaluations and HVAC designs into TRACE 700 to further refine models.

Downloads

Trial Download

  • Trial version

    Release Date: 05/28/20 Size: 217 MB

Full Version

  • Release Date: 05/28/20 Size: 298 MB

    Order
  • Release Date: 05/28/20 Size: 217 MB

    Order

Updates

  • Release Date: 05/28/20 Size: 130 MB

  • Release Date: 05/28/20 Size: 116 MB

Documentation