VariTrane™ Single Duct
VariTrane™ Single Duct
Single-duct terminal units control the volumetric flow of supply air to the space to maintain the zone temperature at setpoint.
Product Overview
These units are generally applied in cooling-only VAV zones that require no heat during occupied hours. If local zone heat is necessary it can be provided either remotely (for example, perimeter heat) or by terminal reheat (either electric or hot water coils).
Features
- Interlocking panel design provides the most rugged VAV unit available.
- Metal encapsulated edges limit fiberglass insulation erosion into the airstream.
- Averaging flow ring sensor accurately measures airflow at any inlet duct condition.
- Pneumatic, electronic, or digital controls available.
- Compatible with most controllers for field or factory installation.
- Digital controls allow Tracer® building management system interface for Integrated Comfort™ systems (ICS) capability.
- Cooling only (VCCF), hot water reheat (VCWF), or electric reheat (VCEF) units available.
Resources
Brochure
-
VariTrane™ Sales - 4 pageVAV-SLB004-EN2MB
-
Delivered VAVVAV-SLB009-EN
-
DiffusersVAV-SLB001-EN333KB
Installation Instructions
-
VAV Piping PackageVAV-SVN12*-EN
Catalog
-
Single DuctVAV-PRC011*-EN
Installation Operation Maintenance (IOMs)
-
Single DuctVAV-SVX08*-EN
Building Systems Upgrades
Technology continues to evolve—as do cyber-security defenses, and IT compatibility requirements, and customers’ productivity expectations. Trane, as a leading BAS Controls provider, remains current with latest technology trends by innovating to deliver our customers secure, compatible, and feature-rich systems. By the time a typical building is a few years old, its systems are already falling behind. Trane can maintain a high performing building by keeping building automation, HVAC, lighting and central plants up to date with the latest BAS innovations.