Trane® Mini-Splits Systems Series

Trane® Mini-Splits Systems Series
Trane ductless systems allow you to create a comfortable indoor environment in spaces where adding ductwork might be impractical. Our easy-to-install ductless systems offer flexibility in design with two components – an outdoor unit and one or more compact indoor units.
Explore Mini-Splits System Units Features
The indoor unit is powered by the outdoor unit and should a power outage occur, the system is automatically restored when power returns. Ductless systems allow for flexibility. A single-zone (also called a mini-split) ductless system allows you to control the temperature of one room by connecting an outdoor unit to an indoor unit, with no ductwork needed. An outdoor mini-split unit is placed outside your home and is connected to an indoor mini-split unit by small cables and a refrigerant line through a hole in the wall.
INVERTER-DRIVEN COMPRESSORS | Maximizes energy savings by using only the energy needed to perfectly cool or heat an area |
EASY INSTALLATION | Installs quickly and easily, without the need for major construction and remodeling |
COMPLETE ZONE CONTROL | Realizes maximum control and energy efficiency by cooling and heating only those spaces in use |
PERSONAL COMFORT CONTROL | Complete comfort control of temperature, fan speed, and air direction in each room or zone |
CLEANER AIR WITH WASHABLE ANTI-ALLERGEN FILTERS | Improves air quality and saves money |
ULTIMATE ENERGY EFFICIENCY | With higher 38 SEER |