CONTACTE CON UN EXPERTO EN TRANE

P Series Indoor Units

Floor mounted

P Series Indoor Units

All indoor unit models, from ceiling cassettes to ceiling concealed, provide ultimate comfort and feature quiet operation and easy maintenance. 

Ductless Units

Wall mounted

Wall-Mounted

Whatever the size or shape of your room, there is a Trane® / Mitsubishi Electric wall-mounted indoor unit that is just right for you.

Featuring:

  • Quiet Operation
  • Easy Filter Cleaning
  • Wide Capacity Range (6,000 Btu/hr to 20,0000 Btu/hr)
Conference room with 4-way ceiling cassette

4-Way Ceiling Cassette

Exceptional performance and air distribution that comes in two sizes depending on your space and capacity requirements.

Featuring:

  • High Performance and Versatility
  • Customized Airflow Patterns
  • Easy Maintenance
Ceiling suspended in school room

Ceiling Suspended

Easy-to-install indoor unit features powerful air flow to provide personal comfort to your occupants.

Featuring:

  • Powerful Performance
  • Quiet, Efficient Airflow
  • Uniform Air Distribution

Ducted Units

Ceiling concealed ducted unit

Horizontal Ducted

Utilizing short-run ductwork, the Horizontal Ducted unit allows for conditioning of adjacent spaces or extending the range of distributed capacities within a single zone with very little visual impact to the aesthetic of the space.

Featuring:

  • Low Profile
  • Extremely Quiet
  • Easy Control Panel Access
Multi-position ducted unit

Multi-Position Air Handler

The multi-position air handler is quieter, easier to service and more compact than traditional air handlers.

Featuring:

  • Installation Flexibility
  • Quiet Operation
  • Practically Air Tight

Resources

For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.

Other Products You Might be Interested In