CONTACT A TRANE EXPERT

Trane Air Rotation Units

Trane Air Rotation Units

Trane Air Rotation Units

Resolve the complexity with a single supplier. Trane offers a turnkey OEM solution. Get the air rotation unit, chiller/condensing unit, controls and service—completely from Trane.

Request a Quote
  • People will feel the difference

    What’s more important than the way people feel inside your building? Trane Air Rotation Units enhance comfort in large spaces by providing superior air quality and temperature management. Units provide two or three air changes per hour and minimize temperature variation to just 2° F per 12 ft. of height.

  • Hit sustainability targets

    Reduce energy use by up to 30-70% compared to rooftop units. Decarbonize with all-electric heating and cooling when your air rotation system includes a heat pump. Repurpose and reuse units when you move—because they are completely portable. Trane Air Rotation Units make large buildings more sustainable in multiple ways.

  • Build it your way

    Trane provides a turnkey air rotation solution that’s completely customizable. Units can be as tall as you need them, up to 75 ft. or more. Flexible design lets you build around heat pumps, VRF and a range of traditional chillers or condensing units. We’ll help you choose what’s best for your building’s needs and business requirements. Want consistency across your brand? Trane’s National Accounts sales and service network can help you optimize conditions in all your buildings.

  • Control with Trane

    With Trane Factory Mounted Controls, your air rotation unit can easily connect to modern building and energy management systems. Professional pre-programming completed in the Trane factory optimizes efficiency and eliminates inconsistencies that can result from field programming.

  • Save over the long term

    Improvements in energy efficiency lead to long-term energy cost savings compared to rooftop units. Additional cost advantages begin right from the start. With fewer units, no ductwork and no rooftop curbs, reinforcement or penetration, you can expect installation cost savings up to 50%. Easy ground-level accessibility can reduce service and maintenance costs, too.

    Control the climate in large spaces—even better 

    Trane Air Rotation Units are an ideal climate control solution for warehouses, distribution centers, storage facilities, sports complexes and food and beverage processing. In fact, any single-zone space of at least 10,000 sq. ft. with a ceiling height of 25 ft. or greater can benefit. One air rotation unit can effectively heat and cool up to 150,000 sq. ft. of floor space—that’s about four times more than the average rooftop unit.


    Video

    Trane Air Rotation Units, Explained

    In large single zone spaces like warehouses and distribution centers, maintaining consistent temperature and humidity can be challenging. Trane Air Rotation Units offer a solution by continuously circulating air, which can reduce energy use by up to seventy percent. These units are designed for spaces over forty thousand square feet and come as a complete package, including controls and supporting services. They ensure temperature consistency within two degrees Fahrenheit and enhance employee comfort, leading to better retention. With energy-efficient features and the option for a decarbonized solution, Trane air rotation units are ideal for large open areas.