CONTACT A TRANE EXPERT

For Chilled-Water, DX Rooftop & Water-Cooled Self-Contained Applications

Intelligent VAV Systems

Intelligent VAV Systems

For Chilled-Water, DX Rooftop & Water-Cooled Self-Contained Applications

Intelligent VAV Systems

Trane Intelligent VAV systems simplify the design and implementation of systems that HVAC designers typically consider complicated and time-consuming. With new technologies and optimized controls, these systems are 20% to 30% more efficient than traditional multiple-zone VAV systems.

Key Benefits:
  • Engineered for easier, flexible, more efficient installations
  • Combines proven performance with advanced technology—including energy recovery, variable-speed equipment and optimized controls
  • Enables fast and simple upgrade of existing systems
Contact Trane to Get Started

Explore Intelligent VAV Systems

Multiple precision components working together make Trane® Intelligent Variable Air Systems efficient, effective HVAC solutions for chilled-water applications for large buildings and DX applications for small- to mid-size buildings. These options offer comprehensive approaches to HVAC system design that supports what is best for the building, right for the environment and good for business.

 

Sustainable Systems

20-30% Efficiency Improvements

Trane Intelligent VAV systems can deliver efficiency improvements of 20 to 30 percent — significantly reducing energy costs compared to a traditional VAV system. User-friendly dashboards allow you to easily monitor that efficiency to help maintain peak performance for the life of the system.

Thermal Battery Heat Pump for Water-Cooled Chillers

Sustainable Systems

Efficient system design, well-designed products and optimized control strategies enable Trane VAV systems to keep direct emissions to a minimum. Systems from Trane deliver operational efficiencies and energy recovery to support sustainable building performance and make it easy to do the right thing for your building, the environment, and your bottom line.

Fast, Simple Retrofits

Fast, Simple Retrofits

Upgrading can be fast, trouble-free and affordable. Wireless technology, retrofit dampers and pre-packaged controls reduce installation cost, time and inconvenience to building occupants. The Trane Air-Fi® Wireless System reduces disruption and makes future building changes easier.

tc-ensemble-iaq-dashboard-tablet.jpg

Optimizes IAQ

Intelligent Variable Air Systems help ensure efficient ventilation—a critical component of a building’s IAQ and indoor environmental quality. The right HVAC upgrades allow buildings to improve indoor air quality with minimized impact on building performance.

Explore Systems Components

perf-TCFS-page-new.jpg

Chilled-Water Applications

Trane® Performance Climate Changer® air handlers can help HVAC systems achieve higher energy efficiency and indoor air quality while reducing maintenance requirements—adding life to buildings and improving the lives of people within them.