Trane HVAC Pricing: Your Guide to the Cost of AC Units, Furnaces, Heat Pumps, and Air Handlers
Plan ahead with a pricing guide. More complex projects may require additional labor and costs to install correctly. Keep a lookout for key factors that affect HVAC prices.
Four Top Factors to Consider
Review product features and pricing
Discover product features within a line of products and why you may be paying more for some units over others.
Prices are not final! The prices listed here reflect the national average costs of installing of a new HVAC system or unit. The prices are estimates, for convenience only and subject to change. Trane makes no representation as to the accuracy of the pricing of any product displayed, and your dealer may quote you a different price that is not shown here.
Select a product
Installation Costs
$13,200 - $20,400
$10,800 - $16,400
$8,800 - $13,600
$5,400 - $8,200
$5,200 - $8,000
$8,500 - $13,000
$7,600 - $11,600
$6,000 - $9,200
$12,800 - $17,600
$10,800 - $14,800
$8,600 - $11,600
$7,500 - $10,500
$6,800 - $9,600
$5,600 - $7,800
Stages & speeds
One-stage systems are the most common, and only operate at a single speed. Your unit will turn off when your home reaches the desired temperature. An example of this is turning a light switch on and off.
Two-stage systems alternate between a low and high speed for better comfort and efficiency. Your unit will turn off when your home reaches the desired temperature. An example of this would be a light switch with two settings.
Variable speed systems vary their speed to provide the highest level of comfort and efficiency. These types of units run more continuously to provide the ideal temperature.
Modulating systems work like a dimmer light switch with a variety of adjustable settings. They automatically adjust the amount of gas that is being delivered in a furnace.
2
1
1
1
1
2
2
1
2
1
1
Variable
Variable
Variable
Noise level
These are sound levels under perfect conditions. Higher decibels [dB(A)] means the unit is louder. Lower decibels [(dBA)] mean a system is quieter.
Relevant sound comparisons are:
- 80 = Garbage disposal
- 70 = Vacuum cleaner; upper 70s can be loud for some
- 60 = Background music
- 50 = Quiet suburb or quiet home conversation
- 40 = Library
72-74
71 - 74
72 - 73
72 - 74
70 - 75
71 - 76
ComfortLink™ II Communication
ComfortLink® II communicating technology connects all of the products in your HVAC system. This allows your products to communicate and automatically adjust to keep your home comfortable. Your HVAC system will also get advanced diagnostics and system performance updates, so it runs at optimal levels throughout its lifetime.
Not compatible
Not compatible
Not compatible
Not compatible
Not compatible
Yes
Yes
Not compatible
Not compatible
Not compatible
Not compatible
Not compatible
Not compatible
Not compatible
ENERGY STAR®
ENERGY STAR® certified products can help you save energy and protect the environment. They meet or exceed specific efficiency ratings set by the U.S. Environmental Protection Agency (EPA). These ratings often exceed the federal minimum standards.
Energy savings
The percent shows how much you may save with that unit compared to an older 10 SEER unit. The percent compares the Seasonal Energy Efficiency Ratings (SEER) of the old and new units. Higher SEER ratings mean your unit is more energy efficient.
We compare against a 10 SEER unit because that was the minimum allowed rating up to 2006. There’s a good chance that units being currently replaced due to old age are 10 SEER.
45%
39%
36%
45%
39%
36%
Efficiency rating: SEER
SEER2, or Seasonal Energy Efficiency Ratio 2, is the total heat removed from the conditioned space during the annual cooling season. The new M1 testing procedure will increase systems' external static pressure by a factor of five to better reflect field conditions of installed equipment.
Up to 17.2 SEER2
Up to 15.6 SEER2
Up to 14.8 SEER2
Up to 80% AFUE
Up to 80% AFUE
Up to 96% AFUE
Up to 96% AFUE
Up to 92.1% AFUE
Up to 17.2 SEER2, 8.1 HSPF2
Up to 17 SEER, 9.6 HSPF
Up to 14.8 SEER2, 7.8 HSPF22
Variable speed products and features
Variable speed systems require both a variable speed air conditioner or heat pump and a compatible variable speed air handler or furnace. Communication between the two units is essential for your variable speed system to run smoothly, so our units come with Trane Link Communication built in.
Call for pricing! Pricing varies depending on the units you choose. Call your local dealer to discuss options.
Select a product
Stages & speeds
One-stage systems are the most common, and only operate at a single speed. Your unit will turn off when your home reaches the desired temperature. An example of this is turning a light switch on and off.
Two-stage systems alternate between a low and high speed for better comfort and efficiency. Your unit will turn off when your home reaches the desired temperature. An example of this would be a light switch with two settings.
Variable speed systems vary their speed to provide the highest level of comfort and efficiency. These types of units run more continuously to provide the ideal temperature.
Modulating systems work like a dimmer light switch with a variety of adjustable settings. They automatically adjust the amount of gas that is being delivered in a furnace.
Variable: 750
Variable: 750
Noise level
These are sound levels under perfect conditions. Higher decibels [dB(A)] means the unit is louder. Lower decibels [(dBA)] mean a system is quieter.
Relevant sound comparisons are:
- 80 = Garbage disposal
- 70 = Vacuum cleaner; upper 70s can be loud for some
- 60 = Background music
- 50 = Quiet suburb or quiet home conversation
- 40 = Library
55 - 75
55 - 75
54 - 76
43 - 57
54 - 76
ComfortLink™ II Communication
ComfortLink® II communicating technology connects all of the products in your HVAC system. This allows your products to communicate and automatically adjust to keep your home comfortable. Your HVAC system will also get advanced diagnostics and system performance updates, so it runs at optimal levels throughout its lifetime.
Yes
Yes
Yes
No
Yes
Yes
Yes
Yes
Yes
ENERGY STAR®
ENERGY STAR® certified products can help you save energy and protect the environment. They meet or exceed specific efficiency ratings set by the U.S. Environmental Protection Agency (EPA). These ratings often exceed the federal minimum standards.
Energy savings
The percent shows how much you may save with that unit compared to an older 10 SEER unit. The percent compares the Seasonal Energy Efficiency Ratings (SEER) of the old and new units. Higher SEER ratings mean your unit is more energy efficient.
We compare against a 10 SEER unit because that was the minimum allowed rating up to 2006. There’s a good chance that units being currently replaced due to old age are 10 SEER.
52%
44%
Efficiency rating: SEER
SEER2, or Seasonal Energy Efficiency Ratio 2, is the total heat removed from the conditioned space during the annual cooling season. The new M1 testing procedure will increase systems' external static pressure by a factor of five to better reflect field conditions of installed equipment.
Up to 21.5 SEER2
Up to 18 SEER2
Up to 97.3% AFUE
Up to 80% AFUE
Up to 80% AFUE
Up to 20 SEER, 10 HSPF
Up to 19.5 SEER, 12 HSPF
Up to 18 SEER, 10 HSPF
FAQs
HVAC Maintenance Tips
A healthy HVAC system can last longer and save money. Maintain your system with these tips.
HVAC Repair or Replace
Learn when HVAC repair or HVAC replacement is a better option with our calculator and checklists.
Warranty & Registration
After HVAC system installation, be sure to protect your investment with a warranty.
Contact a local dealer
Dealers can answer questions, help you find the right products for your home, and repair your system.
We’re here to help
Connect with our Customer Care team about your products, warranties, and dealer concerns.
Available Monday – Friday from 7am to 5pm CST
A phone