Upgrade your HVAC.
Pump up your savings.
Replace your HVAC with an energy-efficient
Trane heat
pump system and
receive up to $2,000 in tax credits*.
Upgrading to a more energy-efficient heat pump system can
benefit both your wallet and the planet.
Heat pumps can reduce greenhouse emissions by up to
50%
compared to traditional HVAC systems¹
Heat pumps are an eco-friendly option for heating and cooling homes as they use less energy and provide reliable year-round performance.
Seasonal Energy Efficiency Rating (SEER2)
16+
indicates energy efficiency
Choosing a heat pump with a SEER2 rating of 16 or more can improve efficiency, lower energy bills, and reduce your carbon footprint².
Heat pumps can save homeowners up to
40%
on heating and cooling costs³
Heat pumps transfer heat from one location to another and this energy-efficient heating can help save money.
New HVAC incentives for homeowners
Good news for homeowners!
Recent legislation changes mean that upgrading your HVAC system may not only save you energy, but also earn you tax credits and rebates. The Inflation Reduction Act (IRA) has allocated nearly $370 billion towards climate and energy programs, with incentives for energy-efficient purchases as a major focus.
Enjoy annual tax credits as a homeowner from January 2023 to December 2032, regardless of your income level. Savings are available nationwide and include:
- Up to $2,000 for a qualified heat pump
- Up to $600 for qualified air conditioners
- Up to $600 for qualified furnaces
Tax credits and rebates near you
Use the search field below to discover available tax credits and rebates for heat pump systems.