reliability and dependability

13 Single-Stage Air Conditioner Specifications
Count on Trane for high-quality air conditioners built with industry-leading components. The 13 Single-Stage Air Conditioner includes:
- R-454B Refrigerant
- Lower Global Warming Potential
- Climatuff™ compressor
- Spine Fin™ condenser coil
- Full-sided galvanized steel louvered panels protect your investment
- Baked-on powder paint resists rust
- Unique DuraTuff™ non-corrosive basepan
- Quick-Sess cabinet with full coil protection
- Optional WeatherGuard™ top
- 3-Phase Units: 5TTA3036A3000A, 5TTA3036A4000A, 5TTA3042A3000A, 5TTA3042A4000A, 5TTA3048A3000A, 5TTA3048A4000A, 5TTA3060A3000A, 5TTA3060A4000A

5TTA3036A3000A | 3 | 29" | 30" | 33" | R-454B | |
5TTA3036A4000A | 3 | 29" | 30" | 33" | R-454B | |
5TTA3042A3000A | 3.5 | 37" | 30" | 33" | R-454B | |
5TTA3042A4000A | 3.5 | 37" | 30" | 33" | R-454B | |
5TTA3048A3000A | 4 | 37" | 34" | 37" | R-454B | |
5TTA3048A4000A | 4 | 37" | 34" | 37" | R-454B | |
5TTA3060A3000A | 5 | 37" | 34" | 37" | R-454B | |
5TTA3060A4000A | 5 | 37" | 34" | 37" | R-454B | |
5TTR3018A1000A | 1.5 | 29" | 26" | 29" | R-454B | View |
5TTR3024A1000A | 2 | 29" | 26" | 29" | R-454B | View |
5TTR3030A1000A | 2.5 | 29" | 30" | 33" | R-454B | View |
5TTR3036A1000A | 3 | 29" | 30" | 33" | R-454B | View |
5TTR3042A1000B | 3.5 | 37" | 30" | 33" | R-454B | View |
5TTR3048A1000B | 4 | 37" | 34" | 37" | R-454B | View |
5TTR3060A1000A | 5 | 37" | 34" | 37" | R-454B | View |